目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.03F# - Front and rear flanges (MF1 - MF2)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/front_and_rear_flange_ecol.prj},{NB='1380.63.03F'},{DIA=63},{MAT=S},{E=75},{FB=9},{MF=12},{R=50},{TF=100},{TG=56.5},{UF=120},{ZF=170},{W=25},{L2=6.5},{S5=9.0},{R1=22.5},{SP1=7.500},{L0=0.5},{L1=5},{LTOT=25},{D1=13},{D2=8},{RA=0.8},{ES=6.0},{ES1=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
E
[mm]
FB
FB (H 13)
[mm]
MF
MF (JS 14)
[mm]
R
R (JS 14)
[mm]
TF
TF (JS 14)
[mm]
TG
[mm]
UF
[mm]
ZF
[mm]
W
[mm]
L2
[mm]
S5
[mm]
WEIGHT
Weight
[g]
L0
Quota vite
[mm]
L1
Quota vite
[mm]
LTOT
Quota vite
[mm]
D1
Quota vite
[mm]
D2
Quota vite
[mm]
RA
Quota vite
[mm]
ES
Quota vite
[mm]
ES1
Quota vite
[mm]
'1380.32.03F'
32
45
7
10
32
64
32.5
80
130
16
5.0
6.6
190
1.0
4
24
10
6
0.6
5.0
3.0
'1380.40.03F'
40
52
9
10
36
72
38.0
90
145
20
5.0
6.6
250
1.0
4
24
10
6
0.6
5.0
3.0
'1380.50.03F'
50
65
9
12
45
90
46.5
110
155
25
6.5
9.0
480
0.5
5
25
13
8
0.8
6.0
4.0
'1380.63.03F'
63
75
9
12
50
100
56.5
120
170
25
6.5
9.0
620
0.5
5
25
13
8
0.8
6.0
4.0
'1380.80.03F'
80
95
12
16
63
126
72.0
150
190
30
8.0
11.0
1430
2.0
6
26
16
10
1.0
8.0
5.0
'1380.100.03F'
100
115
14
16
75
150
89.0
170
205
35
8.0
11.0
1990
2.0
6
26
16
10
1.0
8.0
5.0
'1380.125.03F'
125
140
16
20
90
180
110.0
205
245
45
10.5
14.0
3750
2.5
7
32
18
12
1.2
10.0
6.0
'1380.160.03F'
160
180
18
20
115
230
140.0
260
280
60
9.5
18.0
6350
1.5
9
39
24
16
1.6
14.0
8.0
'1380.200.03F'
200
220
22
25
135
270
175.0
300
300
70
12.5
18.0
11350
3.5
9
39
24
16
1.6
14.0
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表