目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.Ø.12F - Intermediate trunnion Series 1320
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/cer_int_acciaio.prj},{NB=1320.50.12F},{DIA=50},{TD=Ø16},{TL=16},{TM=75},{TK=21},{UW=72},{XVMIN=78.0},{XVMAX=102.0},{WEIGHT=140},{R1=14.000},{TD1=10.000},{L=1.000},{L2=45.000},{CD=6.000},{A=73}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DIA
Bore
ⁿ/ₐ
TD
[mm]
TL
[mm]
TM
[mm]
TK
[mm]
UW
[mm]
XVMIN
XVMIN (min.)
[mm]
XVMAX
XVMAX (max.)
[mm]
WEIGHT
Weight
[g]
R1
ⁿ/ₐ
TD1
ⁿ/ₐ
L
ⁿ/ₐ
L2
ⁿ/ₐ
CD
ⁿ/ₐ
A
[mm]
1320.32.12F
32
Ø12
12
50
18
59
61.0
85.0
70
11.000
8.500
0.500
29.000
5.000
49
1320.40.12F
40
Ø16
16
63
21
60
69.0
96.0
110
14.000
10.000
0.500
34.000
6.000
62
1320.50.12F
50
Ø16
16
75
21
72
78.0
102.0
140
14.000
10.000
1.000
45.000
6.000
73
1320.63.12F
63
Ø20
20
90
27
87
86.0
109.0
280
17.000
13.000
1.500
60.000
7.000
87
1320.80.12F
80
Ø20
20
110
27
109
96.5
123.5
370
17.000
13.000
0.500
76.000
9.000
109
1320.100.12F
100
Ø25
25
132
32
130
108.5
131.5
630
20.500
15.000
1.000
98.000
10.000
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表