您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1380.##.11F - Simple rear trunnion with support brackets (not specified by ISO-VDMA standards)
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/simple_rear_trunnion_with_supp_bra_asmtab.prj},{NB=1380.63.11F},{DIA=63},{MAT=Aluminium},{C=63},{D=32},{E=75},{H=12},{FL=32},{M=40},{TG=56.5},{O=11},{P=75},{R=50},{S=63},{XD=190},{WEIGHT=600},{R1=5.750},{H1=11.00},{R2=6.750},{R3=4.500},{H2=4.500},{RR=22.500},{LV=33.864},{LM=16.000},{HH=32.000},{E1=70.000},{E2=40.000},{E3=74.000},{RM=8.000},{PPATH=simple_rear_trunnion_with_support_asmtpl.prj},{CD=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
C
C (± 0.2)
[mm]
D
D (± 0.5)
[mm]
E
[mm]
H
[mm]
FL
[mm]
M
M (JS 14)
[mm]
TG
[mm]
O
O (H 13)
[mm]
P
[mm]
R
R (JS 14)
[mm]
S
[mm]
XD
[mm]
WEIGHT
Weight
[g]
1380.32.11F
32
Aluminium
32
18
45
8
22
25
32.5
7
37
20
41
142
130
1380.40.11F
40
Aluminium
45
25
52
10
25
32
38.0
9
54
32
52
160
260
1380.50.11F
50
Aluminium
45
25
65
10
27
32
46.5
9
54
32
52
170
330
1380.63.11F
63
Aluminium
63
32
75
12
32
40
56.5
11
75
50
63
190
600
1380.80.11F
80
Aluminium
63
32
95
12
36
40
72.0
11
75
50
63
210
820
1380.100.11F
100
Aluminium
90
40
115
17
41
50
89.0
14
103
70
80
230
1560
1380.125.11F
125
Aluminium
90
40
140
17
50
50
110.0
14
103
70
80
275
2530
1380.160.11F
160
Aluminium
140
50
180
20
55
63
140.0
18
154
110
110
315
4735
1380.200.11F
200
Aluminium
140
50
220
20
60
63
175.0
18
154
110
110
335
5795
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表