目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.13F - Fork
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/accessories/fork_ecol.prj},{NB=1320.63.13F},{DIA=63},{A=83},{B=32},{C=64},{E=32},{F=16},{G=16},{S=24},{T=8},{KK=M16X1.5},{KKX=16},{WEIGHT=340},{P=1.50},{H=24.000},{L=13.000},{L1=37.000},{H1=78.670},{X=11.680},{Y=29.160},{R=55.770},{R1=35.380},{Y1=43.290},{ARROW=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
F (B12)
[mm]
G
[mm]
S
[mm]
T
[mm]
KK
ⁿ/ₐ
WEIGHT
Weight
[g]
1320.32.13F
32
52
20
40
20
10
10
17
6
M10X1.25
100
1320.40.13F
40
62
24
48
24
12
12
19
7
M12X1.25
140
1320.50.13F
50
83
32
64
32
16
16
24
8
M16X1.5
340
1320.63.13F
63
83
32
64
32
16
16
24
8
M16X1.5
340
1320.80.13F
80
105
40
80
40
20
20
30
9
M20X1.5
680
1320.100.13F
100
105
40
80
40
20
20
30
9
M20X1.5
680
1320.125.13F
125
148
56
110
55
30
30
41
12
M27X2
2500
1320.160.13F
160
188
72
144
70
35
35
55
18
M36X2
4000
1320.200.13F
200
188
72
144
70
35
35
55
18
M36X2
4000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表