目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
Tappet - Spring Valve
Pneumax
Process automation technology
Valves 1/4 NPT Steel line
Valves 5/2, 1/4 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/valvole_14npt/valvole_52/puntale_molla_asmtab.prj},{NB=SS145200001L},{T=L},{PMAX=12 [bar]},{PF=1000 [Nl/min]},{CN=1/4 NPT},{W=770 [g]},{CV=1,02},{KV=15,15},{FAO=55 [N]},{PPATH=componenti/puntale_molla/puntale_molla_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PMAX
Max. working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
FAO
Actuation force
ⁿ/ₐ
SS145200001L
12 [bar]
1000 [Nl/min]
1/4 NPT
770 [g]
1,02
15,15
55 [N]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表