目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS14VUS# - Non return valve
Pneumax
Process automation technology
Accessories Steel line 1/4 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/accessori_14/valvola_unidirezionale.prj},{NB=SS14VUSL},{T=L},{PMAX=12 [bar]},{PF=1400 [Nl/min]},{CN=1/4 NPT},{W=220 [gr]},{CV=1,02},{KV=21,21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
ⁿ/ₐ
PMAX
Max working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
SS14VUSL
SS14VUSL
12 [bar]
1400 [Nl/min]
1/4 NPT
220 [gr]
1,02
21,21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表