VEMV IP68 - Fitting
PMA
4 EMVFIX
Fittings
Metric thread
Powered by
CAD模型選擇
{pma/4_emvfix/anschlussarmaturen/metrisch-gewinde/_vemv-m638-14.prj},{NB=_VEMV-M253-7},{IDNR=_VEMV-M253-7},{BLACK=BVEMV-M253-7},{GREY=SVEMV-M253-7},{M=M25 x 1.5},{NW=23},{GL=7},{L=91.0},{AD=37.0},{FD=43.0},{ID=19.5},{SW=41},{MAT=PA6 / Al},{INFO=click here PDF document},{IDF=26.5},{GID=19.5},{DI=1},{W2=45},{W=170},{ID2=23.5},{FB=5.0},{E=32.2},{SVNA1=35.0},{I=12.1},{LAF=43.5},{FB2=12.0},{L3=35.5},{L2=54.5},{GIL=13.5},{VR2=1.5},{FD2=43.0},{A2=35.50},{GAD=25.000},{GKD=23.200},{RD=28.5},{HV=6.2},{GF1=1.0},{GF3=0.5},{VR=1.0},{ET=37.0},{LA=23.0},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_VEMV-M120-10
BVEMV-M120-10
SVEMV-M120-10
M12 x 1.5
10
10
75.0
20.0
27.0
7.5
25
PA6 / Al
_VEMV-M120-5
BVEMV-M120-5
SVEMV-M120-5
M12 x 1.5
10
5
70.0
20.0
27.0
7.5
25
PA6 / Al
_VEMV-M162-10
BVEMV-M162-10
SVEMV-M162-10
M16 x 1.5
12
10
77.0
23.5
30.0
11.5
28
PA6 / Al
_VEMV-M162-5
BVEMV-M162-5
SVEMV-M162-5
M16 x 1.5
12
5
72.0
23.5
30.0
11.5
28
PA6 / Al
_VEMV-M207-10
BVEMV-M207-10
SVEMV-M207-10
M20 x 1.5
17
10
86.0
29.5
35.0
15.0
32
PA6 / Al
_VEMV-M207-6
BVEMV-M207-6
SVEMV-M207-6
M20 x 1.5
17
6
82.0
29.5
35.0
15.0
32
PA6 / Al
_VEMV-M253-11
BVEMV-M253-11
SVEMV-M253-11
M25 x 1.5
23
11
95.0
37.0
43.0
19.5
41
PA6 / Al
_VEMV-M253-7
BVEMV-M253-7
SVEMV-M253-7
M25 x 1.5
23
7
91.0
37.0
43.0
19.5
41
PA6 / Al
_VEMV-M329-13
BVEMV-M329-13
SVEMV-M329-13
M32 x 1.5
29
13
97.0
44.0
49.0
26.5
46
PA6 / Al
_VEMV-M329-8
BVEMV-M329-8
SVEMV-M329-8
M32 x 1.5
29
8
92.0
44.0
49.0
26.5
46
PA6 / Al
_VEMV-M409-13
BVEMV-M409-13
SVEMV-M409-13
M40 x 1.5
29
13
97.0
44.0
53.0
30.0
50
PA6 / Al
_VEMV-M406-13
BVEMV-M406-13
SVEMV-M406-13
M40 x 1.5
36
13
109.0
53.5
58.0
34.0
55
PA6 / Al
_VEMV-M406-8
BVEMV-M406-8
SVEMV-M406-8
M40 x 1.5
36
8
104.0
53.5
58.0
34.0
55
PA6 / Al
_VEMV-M508-14
BVEMV-M508-14
SVEMV-M508-14
M50 x 1.5
48
14
112.0
66.0
74.0
44.0
70
PA6 / Al
_VEMV-M508-9
BVEMV-M508-9
SVEMV-M508-9
M50 x 1.5
48
9
107.0
66.0
74.0
44.0
70
PA6 / Al
_VEMV-M638-14
BVEMV-M638-14
SVEMV-M638-14
M63 x 1.5
48
14
112.0
66.0
74.0
49.5
70
PA6 / Al
_VEMV-M638-10
BVEMV-M638-10
SVEMV-M638-10
M63 x 1.5
48
10
108.0
66.0
74.0
49.5
70
PA6 / Al
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表