您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1686863 - HC-NPT-1/1-M32
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Enlargement/reducing ring (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/14/1686863.prj},{NB=1686863},{MANUID=1686863},{AAI605=32},{AAI606=40},{AAI610=29},{AAO663=4017918822729},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=74198090},{AAO676=1686863},{DESCSHORT=Adapter},{DESCLONG=Adapter, material: Brass, nickel-plated, connecting thread: M32, color: silver},{MANUTYPEDESC=HC-NPT-1/1-M32},{PREVIEW=../../../_pool_/d0/ba/88681_2000_int_04.png},{INTNO=4017918822729},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAB664=brass nickel-plated},{AAM245=No},{AAB590=No},{AAK306=1/1\" NPT},{AAI611=1/1\" NPT},{AAK302=NPT},{AAK301=Metric},{AAW338=Adapter},{AAU734=NPT adapter, IP68, up to 5 bar, incl. O-ring seal, M32 to 1\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
AAI605
thread size of the outer thread (metric)
ⁿ/ₐ
AAI606
thread size of the inner thread (metric)
ⁿ/ₐ
AAM245
nickel-plated
ⁿ/ₐ
AAB590
explosion-protected
ⁿ/ₐ
AAK306
thread size of the inner thread (imperial)
ⁿ/ₐ
AAI611
thread size of the inner thread (PG)
ⁿ/ₐ
AAI610
thread size of the outer thread (PG)
ⁿ/ₐ
AAK302
thread type of the inner thread
ⁿ/ₐ
AAK301
thread type of the outer thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1686863
1686863
Adapter
Adapter, material: Brass,...
HC-NPT-1/1-M32
4017918822729
Phoenix Contact GmbH & Co...
3
brass nickel-plated
32
40
No
No
1/1" NPT
1/1" NPT
29
NPT
Metric
4017918822729
Adapter
NPT adapter, IP68, up to ...
HC-NPT-1/1-M32
4063151
1
1
1
1
74198090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表