3070066 - UT 4-PE/HESILED 60 (5X20)
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/16/3070066.prj},{NB=3070066},{MANUID=3070066},{BAH005=60},{BAC740=0.140},{AAP530=1},{AAB937=0.140},{AAS575=1.020},{AAC820=-60},{AAC821=105},{BAC137=6.200},{BAA018=70.800},{AAF040=0.023},{BAC676=6},{AAB787=4},{BAC677=6},{BAC739=0.500},{AAO663=4046356480277},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369095},{AAO676=3070066},{DESCSHORT=Fuse modular terminal block},{DESCLONG=Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 1 mm², cross section: 0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAP530
Number of levels
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAD774
Closing plate required
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
BAC922
Design
ⁿ/ₐ
BAB943
Design of safety block
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3070066
3070066
Fuse modular terminal blo...
Fuse modular terminal blo...
UT 4-PE/HESILED 60 (5X20)
60
0.140
1
V0
No
Polyamide
Screw connection
0.140
1.020
-60
105
6.200
Black
70.800
Top-hat rail TH35
0.023
6
4
6
0.500
swiveling
G fuse 5x20
4046356480277
Fuse modular terminal blo...
Lever-type fuse terminal ...
UT 4-PE/HESILED 60 (5X20)
4063151
4046356480277
Phoenix Contact GmbH & Co...
15
1
100
50
50
85369095
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表