Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67TPSA /71FL - Transport Loop System
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Transport Loop System
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/transport_loop_system/transport_loop_system.prj},{NB=67TPSA24 },{CNSORDERNO=67TPSA24},{RD=24},{D=31.0},{L=110},{LH=80},{LHX=80},{E=43},{A=-},{AX=0},{B=-},{BX=0},{T=-},{TX=0},{CNSMASSEXACT=38.0},{AZSZ30=-},{AZSZ45=-},{QZ=40.0},{ANM=Animation},{TYPE=24},{PRA=1624}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
QZ
perm. FZ
[kN]
67TPSA16
67TPSA16
16
21.0
95
12.0
20.0
67TPSA24
67TPSA24
24
31.0
110
38.0
40.0
67TPSA30
67TPSA30
30
39.5
120
101.0
52.0
71FL36
71FL36
36
47.0
84
113.0
63.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表