Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67M /75M VA - Threaded Transport Anchor-straight tail
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Straight tail
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/straight_tail/straight_tail.prj},{NB=67M56},{CNSORDERNO=67M56},{RD=56},{D=70.0},{L=1200},{E=75},{DS=36},{LH=167},{CNSMASSEXACT=1101.0},{AZSZ30=150.0},{AZSZ45=-},{QZ=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
DS
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
AZSZ30
Axial tension / diagonal tension max. Fz 0-30°
[kN]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
QZ
Lateral tension perm. FQ
[kN]
67M12
67M12
12
15.0
195
22
8
9.0
5.0
5.0
2.5
67M14
67M14
14
18.0
235
25
10
17.0
8.0
8.0
4.0
67M16
67M16
16
21.0
275
27
12
28.0
12.0
12.0
6.0
67M18
67M18
18
24.0
305
34
14
44.0
16.0
16.0
8.0
67M20
67M20
20
27.0
355
35
16
64.0
20.0
20.0
10.0
67M24
67M24
24
31.0
405
43
16
76.0
25.0
25.0
12.5
67M30
67M30
30
39.5
505
56
20
116.0
40.0
40.0
20.0
67M36
67M36
36
47.0
690
68
25
310.0
63.0
63.0
31.5
67M42
67M42
42
54.0
840
75
28
470.0
80.0
80.0
40.0
67M52
67M52
52
67.0
900
100
32
714.0
125.0
125.0
62.5
67M56
67M56
56
70.0
1200
75
36
1101.0
150.0
-
-
67M60
67M60
60
76.0
1400
80
40
1636.0
200.0
-
-
75M12VA
75M12VA
12
15.0
195
22
8
9.0
5.0
5.0
2.5
75M14VA
75M14VA
14
18.0
235
25
10
17.0
8.0
8.0
4.0
75M16VA
75M16VA
16
21.0
275
27
12
28.0
12.0
12.0
6.0
75M18VA
75M18VA
18
24.0
305
34
14
44.0
16.0
16.0
8.0
75M20VA
75M20VA
20
27.0
355
35
16
64.0
20.0
20.0
10.0
75M24VA
75M24VA
24
31.0
405
43
16
76.0
25.0
25.0
12.5
75M30VA
75M30VA
30
39.5
505
56
20
116.0
40.0
40.0
20.0
75M36VA
75M36VA
36
47.0
690
68
25
310.0
63.0
63.0
31.5
75M42VA
75M42VA
42
54.0
840
75
28
470.0
80.0
80.0
40.0
75M52VA
75M52VA
52
67.0
900
100
32
714.0
125.0
125.0
62.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表