Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67M SL - Power System SL
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Power System SL
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/sl_straight_tail/sl_straight_tail.prj},{NB=67M24SL},{CNSORDERNO=67M24SL},{RD=SL 24},{RDX=24},{D=31.0},{L=580},{E=44},{DS=20},{LH=80},{CNSMASSEXACT=153.0},{AZSZ30=-},{AZSZ45=42.5},{QZ=21.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type/M-LH
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
DS
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
QZ
Lateral tension perm. FQ
[kN]
67M16SL
67M16SL
SL 16
21.0
455
27
12
44.0
16.5
10.3
67M24SL
67M24SL
SL 24
31.0
580
44
20
153.0
42.5
21.6
67M30SL
67M30SL
SL 30
39.5
750
49
25
320.0
66.4
30.3
67M42SL
67M42SL
SL 42
54.0
1100
65
32
695.0
116.0
53.8
67M52SL
67M52SL
SL 52
67.0
1200
100
40
1296.0
104.9
29.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表