Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67M K/75M VAK - Threaded Transport Anchor-short wavy tail
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Short wavy tail
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/short_wavy_tail/short_wavy_tail.prj},{NB=67M42K},{CNSORDERNO=67M42K},{RD=42},{D=54.0},{L=450},{E=75},{DS=28},{LH=142},{RA=s. DXF},{CNSMASSEXACT=290.0},{AZSZ30=-},{AZSZ45=80.0},{QZ=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
DS
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
67M12K
67M12K
12
15.0
110
22
8
6.0
5.0
67M14K
67M14K
14
18.0
130
25
10
11.0
8.0
67M16K
67M16K
16
21.0
170
27
12
20.0
12.0
67M18K
67M18K
18
24.0
175
34
14
27.0
16.0
67M20K
67M20K
20
27.0
187
35
16
37.0
20.0
67M24K
67M24K
24
31.0
240
43
16
50.0
25.0
67M30K
67M30K
30
39.5
300
56
20
110.0
40.0
67M36K
67M36K
36
47.0
380
68
25
190.0
63.0
67M42K
67M42K
42
54.0
450
75
28
290.0
80.0
75M12VAK
75M12VAK
12
15.0
110
22
8
6.0
5.0
75M14VAK
75M14VAK
14
18.0
130
25
10
11.0
8.0
75M16VAK
75M16VAK
16
21.0
170
27
12
20.0
12.0
75M18VAK
75M18VAK
18
24.0
175
34
14
27.0
16.0
75M20VAK
75M20VAK
20
27.0
187
35
16
37.0
20.0
75M24VAK
75M24VAK
24
31.0
240
43
16
50.0
25.0
75M30VAK
75M30VAK
30
39.5
300
56
20
110.0
40.0
75M36VAK
75M36VAK
36
47.0
380
68
25
190.0
63.0
75M42VAK
75M42VAK
42
54.0
450
75
28
290.0
80.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表