目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
SFP Design6 Met - SFP Design 6 Metric Slides
PHD
Slides
SFP Slides
Powered by
CAD模型選擇
{phd/slides/sfp_slide/sfp_met.prj},{NB=SFP627x25_Closed-Retract},{SIZE1=27},{A=244.0},{B=30.0},{C=2.5},{D=50.0},{E=36.5},{F=231.0},{GA=6.8},{GB=11.25},{GC=6.0},{HOD=8.0},{HID=6.8},{J=10.0},{K=23.0},{L=49.0},{MOD=5.0},{MID=4.2},{MTAPDEPTH=10.5},{N=9.0},{R=50.0},{S=35.0},{TOD=6.0},{TID=5.0},{TTAPDEPTH=10.8},{U=9.3},{W=159.3},{Y=60.0},{Z=25.5},{AA=45.5},{BB=15.0},{CCOD=10.236},{CCID=8.611},{DD=5.5},{EE=44.0},{FF=57.5},{GGOD=14.0},{GGID=12.0},{HH=92.5},{JJ=73.3},{KK=31.5},{LL=15.5},{MM=57.0},{NN=60.0},{PP=48.5},{RR=16.5},{SS=47.5},{TT=24.0},{UU=44.5},{VV=20.5},{WWOD=5.0},{WWID=4.2},{TRAVEL=25},{SHKABSORBER=},{CUSHION=},{STROKEADJ=},{FLOWCONTROL=},{PORTS=},{MAGNET=},{CORROSIONREST=},{SWITCH=},{MOUNTKIT=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Package Size
ⁿ/ₐ
BW
Base Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
ⁿ/ₐ
J
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
ⁿ/ₐ
R
[mm]
S
[mm]
T
ⁿ/ₐ
U
[mm]
V
ⁿ/ₐ
W
[mm]
Y
[mm]
Z
[mm]
AA
[mm]
BB
[mm]
CC
ⁿ/ₐ
DD
[mm]
EE
[mm]
FF
[mm]
GG
ⁿ/ₐ
HH
[mm]
JJ
[mm]
KK
[mm]
LL
[mm]
MM
[mm]
NN
[mm]
PP
[mm]
RR
[mm]
SS
[mm]
TT
[mm]
UU
[mm]
VV
[mm]
WW
ⁿ/ₐ
YY
[mm]
ZZ
[mm]
AAA
[mm]
APC
A Port Control
[mm]
BPC
B Port Control
[mm]
CPC
C Port Control
[mm]
DPC
D Port Control HEX
[mm]
EPC
E Port Control
[mm]
FPC
F Port Control
ⁿ/ₐ
GPC
G Port Control
[mm]
ATA
A Travel Adjustment
[mm]
BTA
B Travel Adjustment
[mm]
CTA
C Travel Adjustment
[mm]
DTA
D Travel Adjustment
[mm]
ASA
A Shock Absorber
[mm]
BSA
B Shock Absorber
[mm]
CSA
C Shock Absorber
[mm]
DSA
D Shock Absorber
[mm]
ESA
E Shock Absorber
[mm]
SFP627x25
SFP
6
27
3.2700
244.0
30.0
2.5
50.0
36.5
231.0
M6
M8 x 1.25
10.0
23.0
49.0
M5 x 0.8
9.0
STPD516
50.0
35.0
M6 x 1.0
9.3
SK/SLxxx2
159.3
60.0
25.5
45.5
15.0
1/8 BSPP
5.5
44.0
57.5
M14 x 1.5
92.5
73.3
31.5
15.5
57.0
60.0
48.5
16.5
47.5
24.0
44.5
20.5
M5 x 0.8
15.0
5.0043
5.0
16.0
44.0
15.5
16.0
31.5
22.0
6.0
24.3
57.5
44.0
20.0
24.3
57.5
44.0
35.3
35.6
SFP640x25
SFP
6
40
9.1200
340.0
44.0
3.0
64.0
46.2
316.0
M8
M10 x 1.5
14.0
32.0
68.0
M6 x 1.0
9.5
STPD525
58.0
36.0
M10 x 1.5
14.2
SK/SLxxx4
220.0
84.0
32.0
59.8
18.0
1/4 BSPP
10.0
62.0
76.4
M20 x 1.5
124.9
97.4
39.0
24.0
76.0
80.0
67.5
23.5
64.5
31.3
67.5
23.5
M6 x 1.0
18.0
6.0043
8.0
18.5
48.0
24.0
19.0
39.0
28.0
8.0
34.6
78.4
62.0
44.0
34.6
79.4
62.0
42.2
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表