目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
OSX Slide - OSX Slide
PHD
Slides
OSX Slides
Powered by
CAD模型選擇
{phd/slides/osx_slide/osx.prj},{NB=OSXC5-16x10_Closed-Retract_},{IDNR=OSX},{BUSH=C},{DN=5},{SIZE=16},{TRAVEL=10},{SWOPT=},{POSITION=Closed-Retract},{SWITCH=},{A=60.0},{B=30.0},{C=9.0},{D=56.0},{E=45.0},{F=58.0},{G=5.0},{H=18.0},{K=10.0},{L=20.0},{M=1.0},{N=38.5},{O=19.0},{R=8.0},{T=M5 x 0.8 THRU},{Y=M5 x 0.8},{W=M4 x 0.7 x 6 DP},{AA=30.0},{CC=0.0},{DD=M4},{EE=10.0},{FF=M5},{GG=M4 x 0.7 x 5 DP},{KK=10.00},{LL=25.0},{NN=8.0},{TRAVEL1='10','20','30','40','50'},{PPATH=osx_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BUSH
Bushing Type
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Bore Size
ⁿ/ₐ
A
Housing Base Length
[mm]
B
[mm]
C
[mm]
D
Toolplate Width
[mm]
E
[mm]
F
Housing Width
[mm]
G
[mm]
H
Toolplate Height
[mm]
K
Toolplate Thickness
[mm]
L
Housing Height
[mm]
M
[mm]
N
[mm]
O
[mm]
R
[mm]
T
ⁿ/ₐ
Y
ⁿ/ₐ
W
Toolplate Mtg Threads
ⁿ/ₐ
AA
[mm]
CC
[mm]
DD
ⁿ/ₐ
EE
[mm]
FF
Ports
ⁿ/ₐ
GG
Side Mtg Threads
ⁿ/ₐ
KK
[mm]
LL
[mm]
NN
Guide Shaft Diameter
[mm]
TRAVEL1
ⁿ/ₐ
PPATH
ⁿ/ₐ
OSXC5-12x10_Closed-Retrac...
OSX
C
5
12
55.0
20.0
8.0
44.0
35.0
46.0
4.0
15.0
8.0
18.0
1.0
30.0
17.0
8.0
M4 x 0.7 THRU
M4 x 0.7
M3 x 0.5 x 5 DP
20.0
0.0
M3
10.0
M5
M3 x 0.5 x 4.5 DP
8.50
19.0
6.0
'10','20','30','40','50'
osx_templ.prj
OSXC5-16x10_Closed-Retrac...
OSX
C
5
16
60.0
30.0
9.0
56.0
45.0
58.0
5.0
18.0
10.0
20.0
1.0
38.5
19.0
8.0
M5 x 0.8 THRU
M5 x 0.8
M4 x 0.7 x 6 DP
30.0
0.0
M4
10.0
M5
M4 x 0.7 x 5 DP
10.00
25.0
8.0
'10','20','30','40','50'
osx_templ.prj
OSXC5-20x10_Closed-Retrac...
OSX
C
5
20
70.0
30.0
11.5
62.0
50.0
64.0
6.0
23.0
12.0
25.0
1.0
45.0
24.0
8.0
M6 x 1 THRU
M5 x 0.8
M4 x 0.7 x 6 DP
30.0
9.5
M5
12.5
M5
M4 x 0.7 x 5.5 DP
7.75
28.0
10.0
'10','20','30','40','50',...
osx_templ.prj
OSXC5-25x10_Closed-Retrac...
OSX
C
5
25
72.0
30.0
14.0
78.0
60.0
80.0
6.0
28.0
12.0
30.0
1.0
46.0
24.0
9.0
M8 x 1.25 THRU
M6 x 1
M5 x 0.8 x 7.5 DP
30.0
13.0
M6
15.0
G 1/8 BSPP
M5 x 0.8 x 7.5 DP
8.50
35.0
12.0
'10','20','30','40','50',...
osx_templ.prj
OSXC5-32x10_Closed-Retrac...
OSX
C
5
32
82.0
30.0
18.0
96.0
75.0
98.0
8.0
36.0
16.0
38.0
1.0
56.0
30.0
10.0
M8 x 1.25 THRU
M6 x 1
M5 x 0.8 x 8 DP
30.0
20.0
M6
19.0
G 1/8 BSPP
M5 x 0.8 x 7.5 DP
9.00
44.0
16.0
'10','20','30','40','50',...
osx_templ.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表