目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
RL M - RL Metric Rotary Actuators
PHD
Rotary Actuators
RL Rotary Actuators
Powered by
CAD模型選擇
{phd/rotary-actuators/rl/rl_metric.prj},{NB=RLS525x45Open-Extend},{BORE1=25.000},{B=46.000},{C=39.500},{D=16.000},{E=38.500},{EE=19.250},{F=12.000},{GOD=10.236},{GID=8.612},{HOD=5.000},{HID=4.200},{HDEPTH=10.000},{HTAPDEPTH=11.500},{J=35.000},{K=35.500},{L=11.250},{M=50.000},{N=30.000},{P=10.0000},{Q=25.500},{QA=11.100},{R1=8.1530},{R2=16.000},{R3=3.0000},{T=7.400},{U=26.0000},{UDEPTH=1.700},{B1=8.560},{B2=1.854},{B3=0.508},{B4=12.980},{B5=1.676},{B6=0.508},{B7=0.762},{COLLISIONPINDIA=1.524},{COLLPINLENGTH=3.175},{EXTRA01=0.254},{FAA=21.000},{V=19.500},{ANGLEROTATION=45},{SHKABSORBER=},{SHOCKREADY=},{CUSHCONTROL=},{SHOCKPAD=},{ANGLEADJ=},{SWREADY=},{SWITCH=},{MTGPOSITION=},{DBLSHAFT=},{PORTPOSITION=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
BORE
Bore Size
ⁿ/ₐ
BW
Base Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
EE
[mm]
F
[mm]
G
G Port
ⁿ/ₐ
H
ⁿ/ₐ
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
QA
[mm]
R
ⁿ/ₐ
T
[mm]
U
[mm]
FAA
F Angle Adjustment
[mm]
V
[mm]
Y
Y Hex
[mm]
AMAX
A Max
[mm]
BHEX
B Hex
[mm]
RLS5.12x90
RLS
5
12
0.130
52.000
30.500
26.000
11.500
24.500
12.250
9.500
M5 x 0.8
M3 x 0.5 x 6.0
27.000
22.000
8.500
35.000
16.000
6.0000
16.000
0.000
2.0 SQ x 10.0
5.900
19.0000
14.000
13.000
4
0.000
0.000
RLS5.16x90
RLS
5
16
0.180
62.500
35.000
29.000
13.500
27.500
13.750
9.500
M5 x 0.8
M3 x 0.5 x 6.0
29.000
25.500
9.500
39.000
16.500
8.0000
19.000
7.920
3.0 SQ x 14.0
7.300
22.0000
14.000
16.500
4
0.000
0.000
RLS5.20x45
RLS
5
20
0.320
72.500
41.500
33.000
13.500
32.000
16.000
9.500
M5 x 0.8
M4 x 0.7 x 8.0
28.000
31.000
9.000
38.500
23.000
8.0000
19.000
11.100
3.0 SQ x 14.0
8.900
22.0000
14.000
19.000
6
0.000
0.000
RLS5.25x45
RLS
5
25
0.500
89.000
46.000
39.500
16.000
38.500
19.250
12.000
1/8 BSP
M5 x 0.8 x 10.0
35.000
35.500
11.250
50.000
30.000
10.0000
25.500
11.100
3.0 SQ x 16.0
7.400
26.0000
21.000
19.500
6
59.700
6.400
RLS5.32x45
RLS
5
32
0.770
94.500
57.000
45.000
20.000
44.000
22.000
12.000
1/8 BSP
M5 x 0.8 x 10.0
41.000
47.000
16.000
56.000
32.000
14.0000
32.000
0.000
5.0 SQ x 20.0
12.400
32.0000
21.000
25.000
8
69.600
7.900
RLS5.40x45
RLS
5
40
1.170
117.500
65.500
54.000
22.000
53.000
26.500
12.000
1/8 BSP
M6 x 1.0 x 12.0
51.500
54.500
16.500
73.000
39.000
16.0000
38.000
0.000
5.0 SQ x 25.0
12.100
35.0000
25.000
36.100
10
96.800
9.500
RLS5.50x45
RLS
5
50
2.360
134.500
82.500
64.500
25.500
63.000
31.500
16.500
1/4 BSP
M8 x 1.25 x 16.0
63.000
68.000
17.000
84.000
47.000
20.0000
44.500
0.000
6.0 SQ x 30.0
18.400
42.0000
26.000
35.000
10
95.800
9.500
RLS5.63x45
RLS
5
63
4.170
166.000
98.000
80.500
32.500
75.500
37.750
16.500
1/4 BSP
M8 x 1.25 x 16.0
69.000
82.500
24.000
90.000
56.000
30.0000
51.000
0.000
8.0 x 7.0 x 36.0 RECT
21.600
55.0000
26.000
35.000
10
95.400
9.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表