目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRW - GRW Gripper
PHD
Grippers
GRW Grippers
Powered by
CAD模型選擇
{phd/grippers/grw/grw.prj},{NB=GRW03-1-25X53Closed-Retract},{TRAVEL1=1.04331},{ACLOSED=5.380},{AOPEN=7.38000},{B1=1.790},{B2=2.244},{B3=3.201},{B4=0.063},{B5=0.472},{NDR=0.1900},{KDR=0.1641},{J1D=0.500},{R1=0.1283},{J2D=0.500},{J3=1.000},{J4=1.625},{J5=0.875},{J6=0.188},{J7=0.500},{J8=1.000},{J9=1.654},{J10=2.158},{J11=0.033},{J12=1.028},{NDR1=0.1900},{KDR1=0.1641},{K1D=0.250},{NDR13=0.1900},{KDR13=0.1560},{K13D=0.375},{R2=0.1283},{K2D=0.250},{K3=0.787},{K4=2.000},{K5=0.738},{K6=0.625},{K7=0.000},{K8=1.250},{K9=0.750},{K10=2.250},{K11=0.000},{K12=0.895},{K14D=0.250},{K15=0.000},{NDR2=0.1900},{KDR2=0.1641},{P1D=0.392},{P2=0.000},{P3=1.260},{P4=1.260},{SYNCH=0},{MO=},{UO=},{SWKIT=},{SWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident Number
ⁿ/ₐ
JAW
Style 3
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SIZE
Bore Size
ⁿ/ₐ
TRAVEL
Nom. Travel per Jaw
ⁿ/ₐ
K1
[Inch]
K2
[Inch]
K3
[Inch]
K4
[Inch]
K5
[Inch]
K6
[Inch]
K7
[Inch]
K8
[Inch]
K9
[Inch]
K10
[Inch]
K11
[Inch]
K12
[Inch]
K13
[Inch]
K14
[Inch]
K15
[Inch]
GW
Gripper Weight
[lb]
GRW03-1-16X20
GRW
3
1
16
20
8-32x.200 DP
.1283x.188 DP
0.750
1.250
0.813
0.157
0.236
0.394
0.750
1.252
0.098
0.630
8-32x.280 DP
.1283x.188 DP
0.000
0.69
GRW03-1-25X53
GRW
3
1
25
53
10-32x.250 DP
.1283x.250 DP
0.787
2.000
0.738
0.625
0.000
1.250
0.750
2.250
0.000
0.895
10-32x.375 DP
.1283x.250 DP
0.000
2.50
GRW03-1-32X65
GRW
3
1
32
65
1/4-20x.354 DP
.1908x.440 DP
0.750
2.000
1.042
0.750
0.000
0.000
1.000
2.000
0.000
1.181
1/4-20x.492 DP
.1908x.440 DP
0.000
5.30
GRW03-1-40X91
GRW
3
1
40
91
1/4-20x.472 DP
.1908x.440 DP
0.000
2.500
1.150
1.125
0.563
0.000
1.250
2.500
0.000
1.457
5/16-18x.561 DP
.1908x.440 DP
0.000
11.20
GRW03-1-50X117
GRW
3
1
50
117
5/16-18x.551 DP
.3158x.500 DP
3.000
5.500
1.594
1.340
0.670
2.500
4.000
5.118
0.000
1.772
3/8-16x.709 DP
.3158x.500 DP
1.024
22.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表