目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRL M - GRL Grippers
PHD
Grippers
GRL Grippers
Powered by
CAD模型選擇
{phd/grippers/grl/grl_metric_asmtab.prj},{NB=GRL02-5-14X13O-E},{MT=6.5},{AC=44.5},{AO=57.5},{B1=76.8},{B2=19.0},{B3=28.0},{B4=66.4},{J1=22.2},{J2=5.69},{J3=29.5},{J4=3.0},{J5=17.5},{J6=6.4},{J7=11.11},{J8=0.00},{K1=15.1},{K2=19.1},{K5=0.0},{P2=17.1},{P3=11.0},{P4=16.0},{GW=0.11},{PL=G-Gripper},{SER=R-Regular Duty},{TYPE=L-Narrow Body Parallel},{JAW=2},{DN=5},{ST=14 mm (.551 in) x 13 mm (.512 in)},{MP1='','Blank-None','L11','L11 - Manifold Port'},{SYN=0},{MO=},{UO=},{SW=},{CS=},{POSITION=Open-Extend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PL
Product Line
ⁿ/ₐ
SER
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
JAW
Jaw
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
ST
Size & Travel
ⁿ/ₐ
GW
Gripper Weight
[kg]
GRL02-5-14X7
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
5
14 mm (.551 in) x 7 mm (....
0.08
GRL02-5-14X13
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
5
14 mm (.551 in) x 13 mm (...
0.11
GRL02-5-16X20
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
5
16 mm (.630 in) x 20 mm (...
0.18
GRL02-5-16X26
G-Gripper
R-Regular Duty
L-Narrow Body Parallel
2
5
16 mm (.630 in) x 26 mm (...
0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表