目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRD M - Series GRD Parallel Pneumatic Gripper Metric
PHD
Grippers
GRD Grippers
Powered by
CAD模型選擇
{phd/grippers/grd/grd_metric.prj},{NB=GRD54110001Closed-Retract},{SIZE1=4.000},{ACLOSED=47.000},{AOPEN=54.500},{ALCLOSED=47.000},{ALOPEN=54.500},{B=37.0},{C=35.0},{DSPRING=66.000},{DSPRING2=48.500},{EDEPTH=2.000},{G1=14.0},{G2=7.0},{G3=12.5},{G4SPRING=59.500},{G4SPRING2=42.000},{G5=3.0},{G6=6.5},{G7OD=3.000},{G7ID=2.500},{G7DEPTH=6.000},{H1=28.0},{H2OD=4.000},{H2ID=3.300},{H2DEPTH=8.000},{H2TAPDEPTH=9.906},{J1=23.0},{J2=28.00},{J3=7.5},{J4=15.0},{J5OD=4.000},{J5ID=3.300},{J5DEPTH=8.000},{J5TAPDEPTH=9.906},{J6=3.0},{J6DEPTH=3.175},{J7=19.00},{J8=31.00},{P1=12.5},{P2SPRING=26.000},{P2SPRING2=8.500},{P3=12.0},{STYLE=5},{JAWSTYLE=1},{SENSOROPTION=0},{MAXFORCE=0},{SPRINGOPTION=0},{SEALS=1},{SWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
G4
[mm]
G5
[mm]
G6
[mm]
G7
[mm]
H1
[mm]
H2
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
P4
[mm]
P5
[mm]
GW
Gripper Weight
[kg]
GRD531-1-0001
GRD
3
1
34.75
29.0
27.0
48.75
22.0 x 2.0 DP
14.0
7.0
12.5
42.25
3.0
6.5
M3 x 0.5 x 6.0 DP
21.5
M3 x 0.5 x 6.0 DP
22.5
21.50
7.0
14.0
M3 x 0.5 x 6.0 DP
2.0
13.00
25.00
12.5
8.25
12.5
M5 x 0.8
3.0
0.11
GRD541-1-0001
GRD
4
1
47.00
37.0
35.0
48.50
28.0 x 2.0 DP
14.0
7.0
12.5
42.00
3.0
6.5
M3 x 0.5 x 6.0 DP
28.0
M4 x 0.7 x 8.0 DP
23.0
28.00
7.5
15.0
M4 x 0.7 x 8.0 DP
3.0
19.00
31.00
12.5
8.50
12.0
M5 x 0.8
3.0
0.17
GRD551-1-0001
GRD
5
1
47.50
42.0
40.0
58.50
34.0 x 2.0 DP
20.0
10.0
19.0
51.00
4.5
10.0
M4 x 0.7 x 8.0 DP
31.0
M5 x 0.8 x 10.0 DP
30.5
31.00
8.0
16.0
M5 x 0.8 x 7.5 DP
3.0
22.00
36.00
17.0
8.50
13.5
M5 x 0.8
3.0
0.30
GRD561-1-0001
GRD
6
1
60.75
54.0
50.0
75.50
42.0 x 2.25 DP
26.0
13.0
25.0
66.50
6.5
12.0
M5 x 0.8 x 10.0 DP
39.0
M6 x 1.0 x 12.0 DP
41.0
39.00
10.0
20.0
M6 x 1.0 x 9.0 DP
4.0
27.00
47.00
17.0
10.00
17.0
M5 x 0.8
3.0
0.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表