目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRD - Series GRD Parallel Pneumatic Gripper
PHD
Grippers
GRD Grippers
Powered by
CAD模型選擇
{phd/grippers/grd/grd.prj},{NB=GRD141-1-0001Closed-Retract},{SIZE1=4.000},{ACLOSED=1.851},{AOPEN=2.145},{ALCLOSED=1.851},{ALOPEN=2.145},{B=1.457},{C=1.378},{DSPRING=2.599},{DSPRING2=1.909},{EDEPTH=0.079},{G1=0.551},{G2=0.2756},{G3=0.4921},{G4SPRING=2.341},{G4SPRING2=1.651},{G5=0.121},{G6=0.250},{G7OD=0.138},{G7ID=0.116},{G7DEPTH=0.241},{H1=1.102},{H2OD=0.164},{H2ID=0.136},{H2DEPTH=0.330},{H2TAPDEPTH=0.390},{J1=0.906},{J2=1.1024},{J3=0.296},{J4=0.591},{J5OD=0.164},{J5ID=0.136},{J5DEPTH=0.330},{J5TAPDEPTH=0.390},{J6=0.1259},{J6DEPTH=0.125},{J7=0.7480},{J8=1.2205},{P1=0.492},{P2SPRING=1.022},{STYLE=1},{JAWSTYLE=1},{SENSOROPTION=0},{MAXFORCE=0},{SPRINGOPTION=0},{SEALS=1},{SWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G1
[Inch]
G2
[Inch]
G3
[Inch]
G4
[Inch]
G5
[Inch]
G6
[Inch]
G7
[Inch]
H1
[Inch]
H2
[Inch]
J1
[Inch]
J2
[Inch]
J3
[Inch]
J4
[Inch]
J5
[Inch]
J6
[Inch]
J7
[Inch]
J8
[Inch]
P1
[Inch]
P2
[Inch]
P3
[Inch]
P4
[Inch]
P5
[Inch]
GW
Gripper Weight
[lbs]
GRD131-1-0001
GRD
3
1
1.368
1.141
1.063
1.922
.866 x .079 DP
0.551
0.2756
0.4921
1.664
0.121
0.250
6-32 x .280 DP
0.846
4-40 x .220 DP
0.886
0.8465
0.276
0.551
4-40 x .220 DP
0.0634
0.5118
0.9843
0.492
0.326
0.492
10-32
0.063
0.25
GRD141-1-0001
GRD
4
1
1.851
1.457
1.378
1.909
1.104 x .079 DP
0.551
0.2756
0.4921
1.651
0.121
0.250
6-32 x .280 DP
1.102
8-32 x .330 DP
0.906
1.1024
0.296
0.591
8-32 x .330 DP
0.1259
0.7480
1.2205
0.492
0.332
0.472
10-32
0.063
0.38
GRD151-1-0001
GRD
5
1
1.870
1.654
1.575
2.303
1.341 x .082 DP
0.787
0.3940
0.7480
2.006
0.186
0.375
8-32 x .280 DP
1.220
10-24 x .375 DP
1.201
1.2205
0.315
0.630
10-24 x .281 DP
0.1259
0.8661
1.4173
0.669
0.333
0.531
10-32
0.063
0.66
GRD161-1-0001
GRD
6
1
2.392
2.126
1.969
2.972
1.656 x .087 DP
1.024
0.5118
0.9842
2.616
0.180
0.625
10-24 x .380 DP
1.535
1/4-20 x .500 DP
1.614
1.5354
0.394
0.787
1/4-20 x .375 DP
0.1884
1.0630
1.8504
0.669
0.392
0.669
10-32
0.063
1.41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表