目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
ECP - ECP Cylinder
PHD
Cylinders
ECP Cylinders
Powered by
CAD模型選擇
{phd/cylinders/ecp/ecp.prj},{NB=ECPA532x50-RB005-QL11-W9999_Closed-Retract_},{DN=5},{SIZE=32},{AMAX=18.9},{AM=21.0},{B2=17.0},{CMAX=5.0},{D=18.5},{E=33.5},{F12=6.0},{MMBMIN=26.0},{MMCSTD=60.0},{MMCOVRSZ=70.0},{SW=17.0},{WH=48.5},{KKDIA=10},{KKPITCH=1.25},{S1=44.450},{S3=8.000},{S4=41.000},{S5=23.622},{S6=40.347},{S7=35.357},{S8=21.057},{S9=25.425},{S10=0.838},{S11=8.500},{S12=4.900},{S13=32.000},{S14=35.000},{S14DP=23.500},{S14PILOTDP=25.500},{RODENDLGTH=9.525},{T44D1=18.5},{T44DD=14.0},{TEEAL=21.0},{TEED1=18.5},{IDNR=ECP},{SERIES=PA},{TRAVEL=50},{SCREWTYPE=RB},{SCREWLEAD=005},{KOPT=0},{RODEND=},{OPTION=},{MOTORMOUNT=QL},{RATIO=11},{WCODE=W9999},{MCODE=0},{POSITION=Closed-Retract},{RODACC=},{FMTGACC=},{RMTGACC=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CLASSIFICATION
Classification
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
DN
Design No
[mm]
SIZE
Size
[mm]
ECPA532x50-RB005-QL11-W99...
E
C
5
32
ECPA540x50-RB010-QL11-W99...
E
C
5
40
ECPA550x50-RB010-QL11-W99...
E
C
5
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表