目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
PEC Metric - Series PEC Clamp Metric
PHD
Clamps
PEC Clamps
Powered by
CAD模型選擇
{phd/clamps/pec/pec_metric.prj},{NB=PEC22D696_CR},{IDNR=PEC},{CLAMPSIZE=2},{SIZE=2},{SIZE2='2', '2 - 25mm Bore', '3', '3 - 32mm Bore'},{OUTPUTSHFT=D},{DN=6},{ARMROT=96},{ARM=},{LOC=},{ORIENTATION=},{STYLE=},{PORTLOC=},{PORTFIT=},{MOUNTOPT=},{SENSOR=},{SENSOROPT=},{SWITCHHOUSING=},{SWITCHOPT=},{CONNPOS=},{CYLSWOPT=},{SEAL=},{POSITION=Closed-Retract},{PPATH=pec_templ_metric.prj},{A1=30},{A2=15.0},{A5=65},{A6=20},{A7=20},{A9=6.5},{A10=4mm SLIP FIT},{A11=M5 SHCS},{A12=M4 HEX},{A13=8.5},{P1=1/8 BSPP},{PF1=16},{PF2=22.5},{PF3=12},{PS1=9},{PS2=13.9},{PS3=30.0},{PS4=85.5},{PS5=63.0},{PS6=M5 SHCS},{PS7=M4 HEX},{PS8=7.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CLAMPSIZE
Clamp Size
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
PEC22D-6-96
PEC
2
6
PEC33D-6-96
PEC
3
6
PEC44D-6-96
PEC
4
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表