目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
P-TA - P type tables
Pedrotti
Mould Bases
Plates from Pedrotti standard
Powered by
CAD模型選擇
{pedrotti/portastampi/series_p/p_ta.prj},{NB=P-TA 446x546-22 (546x316)No},{IDNR=},{TYP=446x546},{S=22},{SX=22,27},{X=546},{Y=316},{TYPX=546},{TYPY=446},{SMUSSI=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
X
[mm]
Y
[mm]
P-TA 156x156-12
156x156
156
78
P-TA 156x196-12
156x196
196
78
P-TA 156x246-12
156x246
246
78
P-TA 196x196-12
196x196
196
116
P-TA 196x246-12
196x246
246
116
P-TA 196x296-12
196x296
296
116
P-TA 196x346-12
196x346
346
116
P-TA 246x246-12
246x246
246
148
P-TA 246x296-12
246x296
296
148
P-TA 246x346-12
246x346
346
148
P-TA 246x396-12
246x396
396
148
P-TA 296x296-16
296x296
296
186
P-TA 296x346-16
296x346
346
186
P-TA 296x396-16
296x396
396
186
P-TA 296x446-16
296x446
446
186
P-TA 346x346-16
346x346
346
234
P-TA 346x396-16
346x396
396
234
P-TA 346x446-16
346x446
446
234
P-TA 346x496-16
346x496
496
234
P-TA 396x396-16
396x396
396
268
P-TA 396x446-16
396x446
446
268
P-TA 396x496-16
396x496
496
268
P-TA 396x546-16
396x546
546
268
P-TA 446x446-22
446x446
446
316
P-TA 446x496-22
446x496
496
316
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表