目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
E60
Pedrotti
Mould Bases
Serie E - EU standard
Powered by
CAD模型選擇
{pedrotti/portastampi/serie_e/e60.prj},{NB=E60 296x34617Steel 1.1730Yes},{IDNR=},{TYP=296x346},{TIP=13},{A=296},{AX=296},{L=346},{AXX=208},{S1=17},{SX=17},{IVAT=186},{IVLT=286},{M2=M8},{SM=2,3x45°},{MAT=Steel 1.1730},{M2X=8},{SM1=2.3},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
A
Plate width
[mm]
L
Plate length
[mm]
AXX
Plate width E10-E11 spacers and tables
[mm]
IVAT
Distance between screws2 (M2) stage on A
[mm]
IVLT
Distance between screws2 (M2) stage on L
[mm]
M2
Fillet screw coffee tables
ⁿ/ₐ
SM
[°]
MAT
Material
ⁿ/ₐ
E60 156x1569Steel 1.1730
156x156
156
156
90
68
100
M8
2,3x45°
Steel 1.1730
E60 156x1969Steel 1.1730
156x196
156
196
90
68
140
M8
2,3x45°
Steel 1.1730
E60 156x2469Steel 1.1730
156x246
156
246
90
68
186
M8
2,3x45°
Steel 1.1730
E60 190x24612Steel 1.1730
190x246
190
246
112
90
182
M8
2,3x45°
Steel 1.1730
E60 196x19612Steel 1.1730
196x196
196
196
118
96
132
M8
2,3x45°
Steel 1.1730
E60 196x29612Steel 1.1730
196x296
196
296
108
90
230
M8
2,3x45°
Steel 1.1730
E60 196x34612Steel 1.1730
196x346
196
346
108
90
280
M8
2,3x45°
Steel 1.1730
E60 246x24612Steel 1.1730
246x246
246
246
158
130
180
M8
2,3x45°
Steel 1.1730
E60 246x29612Steel 1.1730
246x296
246
296
158
130
230
M8
2,3x45°
Steel 1.1730
E60 246x34617Steel 1.1730
246x346
246
346
158
136
286
M8
2,3x45°
Steel 1.1730
E60 246x39617Steel 1.1730
246x396
246
396
150
122
330
M8
2,3x45°
Steel 1.1730
E60 296x29612Steel 1.1730
296x296
296
296
208
180
230
M8
2,3x45°
Steel 1.1730
E60 296x34617Steel 1.1730
296x346
296
346
208
186
286
M8
2,3x45°
Steel 1.1730
E60 296x39617Steel 1.1730
296x396
296
396
200
176
330
M8
2,3x45°
Steel 1.1730
E60 296x44617Steel 1.1730
296x446
296
446
208
184
380
M8
2,3x45°
Steel 1.1730
E60 346x34617Steel 1.1730
346x346
346
346
258
236
286
M8
2,8x45°
Steel 1.1730
E60 346x39617Steel 1.1730
346x396
346
396
218
190
320
M10
2,8x45°
Steel 1.1730
E60 346x44617Steel 1.1730
346x446
346
446
218
186
364
M10
2,8x45°
Steel 1.1730
E60 346x49617Steel 1.1730
346x496
346
496
218
190
420
M10
2,8x45°
Steel 1.1730
E60 396x39617Steel 1.1730
396x396
396
396
268
236
314
M10
2,8x45°
Steel 1.1730
E60 396x44617Steel 1.1730
396x446
396
446
268
240
364
M10
2,8x45°
Steel 1.1730
E60 396x49622Steel 1.1730
396x496
396
496
268
240
414
M10
2,8x45°
Steel 1.1730
E60 396x54617Steel 1.1730
396x546
396
546
268
240
464
M10
2,8x45°
Steel 1.1730
E60 446x44617Steel 1.1730
446x446
446
446
318
286
364
M10
2,8x45°
Steel 1.1730
E60 446x49622Steel 1.1730
446x496
446
496
318
286
414
M10
2,8x45°
Steel 1.1730
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表