目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EVA-B - Air valve
Pedrotti
Normalised
Standard elements for injection and die casting molds
EVA B Air valves
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eva_b/eva_b_asmtab.prj},{NB=EVA-B - 8},{TYP=EVA-B},{D1=8},{D2=6.5},{L=12},{C=60},{H=9.2},{HX=9.200},{D3=2.8},{D4=6.35},{D5=2.5},{D6=6.2},{D7=1.5},{D7X=1.500},{D8=4.0},{L2=4.0},{L3=1.8},{L4=1.6},{L5=10.4},{L6=11.7},{L7=2.3},{L8=9.0},{SM=0.1},{SMX=0.100},{SM1=0.4},{SM1X=0.400},{SM2=0.1},{SM2X=0.100},{PPATH=eva_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
C
Angle
[°]
H
Length
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
SM
Chamfer
[mm]
SM1
Chamfer
[mm]
SM2
Chamfer
[mm]
EVA-B - 4
EVA-B
4
3.4
8
50
-
1.6
3.20
1.5
3.0
-
2.5
2.5
1.2
1.0
7.0
7.7
1.7
5.8
-
-
-
EVA-B - 6
EVA-B
6
5.1
10
45
7.6
2.7
4.80
2.5
4.7
1.5
4.0
3.5
1.5
1.6
8.8
9.7
2.0
7.5
0.1
0.2
-
EVA-B - 8
EVA-B
8
6.5
12
60
9.2
2.8
6.35
2.5
6.2
1.5
4.0
4.0
1.8
1.6
10.4
11.7
2.3
9.0
0.1
0.4
0.1
EVA-B - 10
EVA-B
10
8.0
14
60
10.6
3.9
7.55
3.5
7.4
2.1
5.5
4.3
2.5
1.8
12.4
13.7
3.0
10.0
0.2
0.4
0.1
EVA-B - 12
EVA-B
12
10.0
14
60
10.6
5.4
9.05
4.9
8.9
2.1
7.8
4.3
2.7
1.8
12.4
13.7
3.2
9.5
0.2
0.8
0.2
EVA-B - 16
EVA-B
16
13.0
20
60
15.5
6.5
12.05
5.9
11.9
2.5
9.0
5.0
3.7
2.4
18.4
19.7
4.7
14.0
0.2
1.0
0.4
EVA-B - 20
EVA-B
20
16.0
20
60
15.5
6.5
12.05
5.9
11.9
2.5
9.5
5.0
3.7
2.4
18.4
19.7
4.7
14.0
0.2
1.0
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表