目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EGRP - Hex-socket threaded set screw
Pedrotti
Normalised
Standard elements for injection and die casting molds
EGRP Screw without head with hexagon enclosed metric thread
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/egrp/egrp.prj},{NB=EGRP - M10(10)},{TYP=EGRP},{M=M10},{MX=10},{D=2.5},{DX=2.500},{SW=5},{SWX=5.000},{L=10},{D2=7},{D2X=7.000},{SM=1},{SMX=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYP
Type
ⁿ/ₐ
M
Thread
ⁿ/ₐ
D
Diameter
[mm]
SW
Width across flats
[mm]
D2
Diameter
[mm]
SM
Length
[mm]
T
Length
[mm]
EGRP - M3
EGRP
M3
0.75
1.5
2
0.25
1.0
EGRP - M4
EGRP
M4
1
2
2.5
0.5
1.5
EGRP - M5
EGRP
M5
1.25
2.5
3.5
0.5
2.0
EGRP - M6
EGRP
M6
1.5
3
4
0.5
2.0
EGRP - M8
EGRP
M8
2
4
5.5
0.75
3.0
EGRP - M10
EGRP
M10
2.5
5
7
1
4.0
EGRP - M12
EGRP
M12
3
6
8.5
1
5.0
EGRP - M14
EGRP
M14
4
6
10
1.25
9.0
EGRP - M16
EGRP
M16
4
8
12
1.25
6.5
EGRP - M18
EGRP
M18
5
10
13
1.5
11.0
EGRP - M20
EGRP
M20
5
10
15
1.5
8.0
EGRP - M22
EGRP
M22
6
12
17
1.5
13.5
EGRP - M24
EGRP
M24
6
12
17
2
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表