Mounting for Shock Absorber - Mounting for Shock Absorber
PARKER AUTOMATION DIVISION EUROPE
Actuators
Shock Absorber
Powered by
CAD模型選擇
{parker_origa/aktorik/stossdaempfer/stossdaempferhalterung.prj},{NB=HO-20173 Halterung},{D=32},{DZ=2.000},{IDNR=20173},{H1=73.000},{H2=30.200},{H3=56.200},{H4=36.000},{H5=6.000},{H6=16.700},{H7=23.700},{H8=18.000},{H9=14.000},{H10=20.000},{H11=36.000},{H12=48.500},{P1=24.600},{P2=10.500},{A1=64.000},{FB=52.000},{ZR5=19.000},{A=73.000},{B=36.000},{C=82.000},{E=26.000},{G=M20 x 1.5},{H=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Piston Diameter
[mm]
IDNR
Order-No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
G
Thread size
ⁿ/ₐ
H
[mm]
PO-20169 Mounting
25
20169
61.000
33.000
70.000
20.000
M14 x 1.5
36.000
PO-20173 Mounting
32
20173
73.000
36.000
82.000
26.000
M20 x 1.5
36.000
PO-20170 Mounting
40
20170
90.000
36.000
100.500
34.000
M25 x 1.5
42.000
PO-20174 Mounting
50
20174
104.000
36.000
105.500
34.000
M25 x 1.5
42.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表