目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RB...5 - Complete range, 2 clamp halves, rail nut, cover plate, socket head bolt
Parker
ERMETO Tube clamps
Tube clamps series B (Twin-tube clamps), DIN 3015-3
Powered by
CAD模型選擇
{parker/s/02/parker_3015_3_5_assmtab.prj},{NB=RBN5-542},{ERMETO=RBN5-542},{INFO=PDF Link},{MTR=Polyamid 6},{SG=5},{ZOOM=1.300},{ZFACTOR=1.300},{WINK=5.000},{ABS=7.100},{AD=42.0},{A2=42.000},{RNW=G1 1/4},{OD=1 1/2},{BZ1=5-542},{B=106},{C=54},{D=56},{E=27.0},{DD1=13.000},{K2=8.000},{DB=9.000},{VERS=26.000},{PPATH=parker_3015_3_5_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Polyamid 6},{ERMETO2=RBN5-542}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
AD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
OD
Tube O.D.
[Zoll]
WEIGHT
Weight
[kg]
Complete range, 2 clamp h...
RBPG5-106
Inside smooth
1
6.0
G1/8
1/4
9999.99999
Complete range, 2 clamp h...
RBPG5-106.4
Inside smooth
1
6.4
G1/8
1/4
9999.99999
Complete range, 2 clamp h...
RBPG5-108
Inside smooth
1
8.0
G1/8
5/16
9999.99999
Complete range, 2 clamp h...
RBPG5-109.5
Inside smooth
1
9.5
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG5-110
Inside smooth
1
10.0
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG5-112
Inside smooth
1
12.0
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG5-212.7
Inside smooth
2
12.7
G1/8
1/2
9999.99999
Complete range, 2 clamp h...
RBPG5-213.5
Inside smooth
2
13.5
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG5-214
Inside smooth
2
14.0
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG5-215
Inside smooth
2
15.0
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG5-216
Inside smooth
2
16.0
G1/4
5/8
9999.99999
Complete range, 2 clamp h...
RBPG5-217.2
Inside smooth
2
17.2
G3/8
5/8
9999.99999
Complete range, 2 clamp h...
RBPG5-218
Inside smooth
2
18.0
G3/8
5/8
9999.99999
Complete range, 2 clamp h...
RBPG5-319
Inside smooth
3
19.0
G3/8
3/4
9999.99999
Complete range, 2 clamp h...
RBPG5-320
Inside smooth
3
20.0
G3/8
3/4
9999.99999
Complete range, 2 clamp h...
RBPG5-321.3
Inside smooth
3
21.3
G1/2
3/4
9999.99999
Complete range, 2 clamp h...
RBPG5-322
Inside smooth
3
22.0
G1/2
3/4
9999.99999
Complete range, 2 clamp h...
RBPG5-325
Inside smooth
3
25.0
G1/2
1
9999.99999
Complete range, 2 clamp h...
RBPG5-426.9
Inside smooth
4
26.9
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG5-428
Inside smooth
4
28.0
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG5-430
Inside smooth
4
30.0
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG5-532
Inside smooth
5
32.0
G3/4
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG5-533.7
Inside smooth
5
33.7
G1
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG5-535
Inside smooth
5
35.0
G1
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG5-538
Inside smooth
5
38.0
G1
1 1/2
9999.99999
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RB...8 - Complete range, 2 clamp halves, locking plate, stacking bolt
Parker
29.02.2024
RB...3 - Complete range, 2 clamp halves, weld plate, cover plate, socket he...
Parker
29.02.2024
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
29.02.2024
TM - Components, DIN 3015, part 3, rail nut
Parker
29.02.2024
IS B - Components, DIN 3015, part 3, socket head
Parker
29.02.2024
RC... - Components, DIN 3015, part 2, 1 part 2 clamp halves
Parker
29.02.2024
RB...1 - Complete range, 2 clamp halves, weld plate, cover plate, hex. head...
Parker
29.02.2024
RO...D - Double-Tube clams series O
Parker
29.02.2024
TTP4MX Triple-Lok - Test point connection
Parker
29.02.2024
MMO444M Adapter - Swivel nut tee
Parker
29.02.2024
RO... - Tube clamps series O
Parker
29.02.2024
RB... - Components, DIN 3015, part 3, 1 part, 2 clamp halves
Parker
29.02.2024
RA...3 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
RA... - Components, DIN 3015, part 1, 1 part 2 clamp halves
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表