目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TFB F37 ISO6164 - Flare flange connection | Tube to port connection, bonded seal
Parker
Parflange® F37
ISO 6164
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/iso6164/cfc_parts/tfb_flare_flange_connection_iso6164.prj},{NB=TFB -Flare flange connection F37-448-90X9.0TFBCF},{ERMETO=F37-448-90X9.0TFBCF},{ERMETO1=IN48-90X9.0TFBCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{TUBE=90X9.0},{D1=69},{A=102.5},{C=17},{WEIGHT=6.25000},{PPATH=assemblies/tfb_flare_flange_connection_iso6164_asmtpl.prj},{N=155},{G=150},{L=52},{ZOOM=0.750},{ZFACTOR=1.000},{DB=26.0},{D11=103},{D1K=101},{T=10.0},{D2=91.0},{R1=20},{V=1},{OD=105.0},{RW=9.0},{ROD=90},{NUTOD=91},{ERMETO2=F37-448-90X9.0TFBCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
C
Pipe distance measured
[mm]
WEIGHT
Weight
[kg]
TFB -Flare flange connect...
F37-432-50X3.0TFBCF
Steel, zinc plated, Cr(VI...
2
50X3.0
42
69.3
11
2.02000
TFB -Flare flange connect...
F37-432-50X5.0TFBCF
Steel, zinc plated, Cr(VI...
2
50X5.0
38
69.3
10
2.27500
TFB -Flare flange connect...
F37-432-50X6.0TFBCF
Steel, zinc plated, Cr(VI...
2
50X6.0
35
69.3
10
2.07000
TFB -Flare flange connect...
F37-432-60X3.0TFBCF
Steel, zinc plated, Cr(VI...
2
60X3.0
46
69.3
12
2.07000
TFB -Flare flange connect...
F37-432-60X5.0TFBCF
Steel, zinc plated, Cr(VI...
2
60X5.0
46
69.3
11
2.04000
TFB -Flare flange connect...
F37-432-60X6.0TFBCF
Steel, zinc plated, Cr(VI...
2
60X6.0
46
69.3
11
2.03000
TFB -Flare flange connect...
F37-440-60X3.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
60X3.0
50
83.4
12
3.35000
TFB -Flare flange connect...
F37-440-60X5.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
60X5.0
46
83.4
11
3.36000
TFB -Flare flange connect...
F37-440-60X6.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
60X6.0
46
83.4
11
3.34000
TFB -Flare flange connect...
F37-440-73X7.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
73X7.0
56
83.4
13
3.35000
TFB -Flare flange connect...
F37-440-75X3.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
75X3.0
60
83.4
10
3.30000
TFB -Flare flange connect...
F37-440-75X5.0TFBCF
Steel, zinc plated, Cr(VI...
2 1/2
75X5.0
60
83.4
10
3.32000
TFB -Flare flange connect...
F37-448-75X3.0TFBCF
Steel, zinc plated, Cr(VI...
3
75X3.0
66
102.5
10
5.83000
TFB -Flare flange connect...
F37-448-75X5.0TFBCF
Steel, zinc plated, Cr(VI...
3
75X5.0
62
102.5
10
5.99000
TFB -Flare flange connect...
F37-448-90X3.5TFBCF
Steel, zinc plated, Cr(VI...
3
90X3.5
72
102.5
15
6.20000
TFB -Flare flange connect...
F37-448-90X5.0TFBCF
Steel, zinc plated, Cr(VI...
3
90X5.0
72
102.5
14
5.96000
TFB -Flare flange connect...
F37-448-90X9.0TFBCF
Steel, zinc plated, Cr(VI...
3
90X9.0
69
102.5
17
6.25000
TFB -Flare flange connect...
F37-432-50X3.0TFBSS
Stainless Steel
2
50X3.0
42
69.3
11
2.02000
TFB -Flare flange connect...
F37-432-50X5.0TFBSS
Stainless Steel
2
50X5.0
38
69.3
10
2.04000
TFB -Flare flange connect...
F37-432-50X6.0TFBSS
Stainless Steel
2
50X6.0
35
69.3
10
2.07000
TFB -Flare flange connect...
F37-432-60X3.0TFBSS
Stainless Steel
2
60X3.0
46
69.3
12
2.07000
TFB -Flare flange connect...
F37-432-60X5.0TFBSS
Stainless Steel
2
60X5.0
46
69.3
11
2.04000
TFB -Flare flange connect...
F37-432-60X6.0TFBSS
Stainless Steel
2
60X6.0
46
69.3
11
2.03000
TFB -Flare flange connect...
F37-440-60X3.0TFBSS
Stainless Steel
2 1/2
60X3.0
50
83.4
12
3.35000
TFB -Flare flange connect...
F37-440-60X5.0TFBSS
Stainless Steel
2 1/2
60X5.0
46
83.4
11
3.36000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表