目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LBR - Flange L-block reducer | SAE 6000/ISO 6162-2
Parker
Parflange® F37
6000 PSI
Blocks
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/blocks/lbr_flansch_reduzier_l_block_6000psi.prj},{NB=LBR - Flansch Reduzier-L-Block LBR632-624CFX},{ERMETO=LBR632-624CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2 - 1 1/2},{D1=38},{D2=50},{L1=122},{L2=88},{L3=132},{L4=78},{WEIGHT=9.10000},{ZOOM=1.125},{ZFACTOR=1.500},{NDM=20},{KDM=17.294},{L0=45},{L0T=37},{P=2.500},{NDM2=16.000},{P2=2.000},{L=88.000},{L01=88.000},{W=31},{H=44.500},{H1=59.750},{H2=36.500},{B=96.800},{B1=79.300},{V=2},{V1=1},{ERMETO2=LBR632-624CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Height
[mm]
L3
Width
[mm]
L4
Length
[mm]
WEIGHT
Weight
[kg]
LBR - Flange L-block redu...
LBR620-616CFX
Steel, zinc plated, Cr(VI...
1 1/4 - 1
25
30
86
64
90
57
3.30000
LBR - Flange L-block redu...
LBR624-616CFX
Steel, zinc plated, Cr(VI...
1 1/2 - 1
25
38
100
74
100
66
4.90000
LBR - Flange L-block redu...
LBR624-620CFX
Steel, zinc plated, Cr(VI...
1 1/2 - 1 1/4
30
38
100
74
100
66
4.54450
LBR - Flange L-block redu...
LBR632-616CFX
Steel, zinc plated, Cr(VI...
2 - 1
25
50
122
88
132
78
9.40000
LBR - Flange L-block redu...
LBR632-620CFX
Steel, zinc plated, Cr(VI...
2 - 1 1/4
30
50
122
88
132
78
9.30000
LBR - Flange L-block redu...
LBR632-624CFX
Steel, zinc plated, Cr(VI...
2 - 1 1/2
38
50
122
88
132
78
9.10000
LBR - Flange L-block redu...
LBR620-616SSX
Stainless Steel
1 1/4 - 1
25
30
86
64
90
57
9999.99999
LBR - Flange L-block redu...
LBR624-616SSX
Stainless Steel
1 1/2 - 1
25
38
100
74
100
66
4.87000
LBR - Flange L-block redu...
LBR624-620SSX
Stainless Steel
1 1/2 - 1 1/4
30
38
100
74
100
66
4.75000
LBR - Flange L-block redu...
LBR632-616SSX
Stainless Steel
2 - 1
25
50
122
88
132
78
9.62000
LBR - Flange L-block redu...
LBR632-620SSX
Stainless Steel
2 - 1 1/4
30
50
122
88
132
78
9.44000
LBR - Flange L-block redu...
LBR632-624SSX
Stainless Steel
2 - 1 1/2
38
50
122
88
132
78
9.12900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表