目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TT F37 1000psi - Flare flange connection | Tube to tube connection
Parker
Parflange® F37
1000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/cfc_parts/tt_flare_flange_connection_1000psi.prj},{NB=TT -Flare flange connection F37-180-140X4.5TTCF},{ERMETO=F37-180-140X4.5TTCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{TUBE=140x4.5},{D1=122.0},{A=92.1},{B=152.4},{C=30},{D2=0},{WEIGHT=7.94000},{DA=0.0},{G=181.0},{H=184.2},{M=186.0},{N=184.0},{O=185.0},{L=39.0},{SRA=4.0},{R1=15.5},{R2=90.5},{D4=154.0},{D3=141.0},{D140=17.0},{D125=10.0},{ZOOM=1.1},{ZFACTOR=1.4},{V=1.0},{D11=152.5},{D12=15.0},{D13=4.5},{D14=122.0},{D15=140.0},{ERMETO2=F37-180-140x4.5TTCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Height
[mm]
C
Pipe distance measured
[mm]
D2
Diameter
[mm]
WEIGHT
Weight
[kg]
TT -Flare flange connecti...
F37-124-50X3.0TTCF
Steel, zinc plated, Cr(VI...
1 1/2
50x3.0
36.0
35.7
69.9
22
0
1.48170
TT -Flare flange connecti...
F37-132-60X3.0TTCF
Steel, zinc plated, Cr(VI...
2
60x3.0
46.0
42.9
77.8
24
0
2.24000
TT -Flare flange connecti...
F37-140-75X3.0TTCF
Steel, zinc plated, Cr(VI...
2 1/2
75x3.0
60.0
50.8
88.9
20
0
2.04800
TT -Flare flange connecti...
F37-148-90X3.5TTCF
Steel, zinc plated, Cr(VI...
3
90x3.5
72.0
61.9
106.4
30
0
4.08000
TT -Flare flange connecti...
F37-156-100X4.0TTCF
Steel, zinc plated, Cr(VI...
3 1/2
100x4.0
88.6
69.9
120.7
30
0
5.50000
TT -Flare flange connecti...
F37-164-115X4.0TTCF
Steel, zinc plated, Cr(VI...
4
115x4.0
90.0
77.8
130.2
28
0
5.50000
TT -Flare flange connecti...
F37-180-140X4.5TTCF
Steel, zinc plated, Cr(VI...
5
140x4.5
122.0
92.1
152.4
30
0
7.94000
TT -Flare flange connecti...
F37-196-165X5.0TTCF
Steel, zinc plated, Cr(VI...
6
165x5.0
150.8
0.0
0.0
34
208
14.20000
TT -Flare flange connecti...
F37-124-50X3.0TTSS
Stainless Steel
1 1/2
50x3.0
36.0
35.7
69.9
22
0
1.52000
TT -Flare flange connecti...
F37-132-60X3.0TTSS
Stainless Steel
2
60x3.0
46.0
42.9
77.8
24
0
2.20001
TT -Flare flange connecti...
F37-140-75X3.0TTSS
Stainless Steel
2 1/2
75x3.0
60.0
50.8
88.9
20
0
1.79000
TT -Flare flange connecti...
F37-148-90X3.5TTSS
Stainless Steel
3
90x3.5
72.0
61.9
106.4
30
0
1.25000
TT -Flare flange connecti...
F37-156-100X4.0TTSS
Stainless Steel
3 1/2
100x4.0
88.6
69.9
120.7
30
0
9999.99999
TT -Flare flange connecti...
F37-164-115X4.0TTSS
Stainless Steel
4
115x4.0
90.0
77.8
130.2
28
0
4.45000
TT -Flare flange connecti...
F37-180-140X4.5TTSS
Stainless Steel
5
140x4.5
122.0
92.1
152.4
30
0
8.36000
TT -Flare flange connecti...
F37-196-165X5.0TTSS
Stainless Steel
6
165x5.0
150.8
0.0
0.0
34
208
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表