目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RHV50MLOS EO - Non return valve
Parker
ERMETO Valves
Non return valves with O-Lok connections
Powered by
CAD模型選擇
{parker/o_ventile/02o_ruecks_o_lok/rhv5omlos.prj},{NB=EO Rueckschlagventil 24RHV50MLOS},{ERMETO=24RHV50MLOS},{BESTNR=24RHV50MLOS},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt},{AD=35, 38},{OD=1 1/2},{GEWT5=1 7/8-12UN},{NDMT5=47.6250},{TTYP5=12UN},{ID=43.69},{RS=3.00},{L1=18.500},{L2=3.350},{GEWT=2-12UNF},{NDMT=50.8000},{KDMT=48.2803},{TTYP=12UN},{ID1=37.820},{RS1=1.780},{H1=65},{ZOOM=1.900},{ZFACTOR=2.200},{H2=70},{L5=99.5},{HH=81.0},{DN=29.0},{WEIGHT=9999.99999},{PNCF=250},{PNA3C=250},{D2=41.170},{F=3.400},{I1=17.500},{R=1.320},{D5=36.210},{Q=2.480},{XOMD=},{WERKSTOFFVIS=Stahl, verzinkt},{ERMETO2=24RHV50MLOS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT5
UNF male thread T5
ⁿ/ₐ
GEWT
ORFS (UN/UNF) thread T
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L5
Length
[mm]
HH
Length
[mm]
DN
Nominal diameter
[mm]
EO Non return valve 4RHV5...
4RHV50MLOS
Steel, zinc yellow plated
6
1/4
7/16-20UNF
9/16-18UNF
19
19
45.5
34.5
3.5
EO Non return valve 6RHV5...
6RHV50MLOS
Steel, zinc yellow plated
8, 10
5/16, 3/8
9/16-18UNF
11/16-16UNF
22
24
54.5
42.5
5.5
EO Non return valve 8RHV5...
8RHV50MLOS
Steel, zinc yellow plated
12
1/2
3/4-16UNF
13/16-16UNF
24
27
60.5
46.5
5.5
EO Non return valve 10RHV...
10RHV50MLOS
Steel, zinc yellow plated
14, 15, 16
5/8
7/8-14UNF
1-14UNF
32
36
71.0
55.0
11.5
EO Non return valve 12RHV...
12RHV50MLOS
Steel, zinc yellow plated
18, 20
3/4
1 1/16-12UN
1 3/16-12UNF
41
46
79.0
60.5
15.0
EO Non return valve 16RHV...
16RHV50MLOS
Steel, zinc yellow plated
22, 25
1
1 5/16-12UN
1 7/16-12UNF
46
50
82.5
64.0
19.0
EO Non return valve 20RHV...
20RHV50MLOS
Steel, zinc yellow plated
28, 30, 32
1 1/4
1 5/8-12UN
1 11/16-12UNF
60
60
92.5
74.0
24.0
EO Non return valve 24RHV...
24RHV50MLOS
Steel, zinc yellow plated
35, 38
1 1/2
1 7/8-12UN
2-12UNF
65
70
99.5
81.0
29.0
EO Non return valve 4RHV5...
4RHV50MLOSCF
Steel, zinc plated, chrom...
6
1/4
7/16-20UNF
9/16-18UNF
19
19
45.5
34.5
3.5
EO Non return valve 6RHV5...
6RHV50MLOSCF
Steel, zinc plated, chrom...
8, 10
5/16, 3/8
9/16-18UNF
11/16-16UNF
22
24
54.5
42.5
5.5
EO Non return valve 8RHV5...
8RHV50MLOSCF
Steel, zinc plated, chrom...
12
1/2
3/4-16UNF
13/16-16UNF
24
27
60.5
46.5
5.5
EO Non return valve 10RHV...
10RHV50MLOSCF
Steel, zinc plated, chrom...
14, 15, 16
5/8
7/8-14UNF
1-14UNF
32
36
71.0
55.0
11.5
EO Non return valve 12RHV...
12RHV50MLOSCF
Steel, zinc plated, chrom...
18, 20
3/4
1 1/16-12UN
1 3/16-12UNF
41
46
79.0
60.5
15.0
EO Non return valve 16RHV...
16RHV50MLOSCF
Steel, zinc plated, chrom...
22, 25
1
1 5/16-12UN
1 7/16-12UNF
46
50
82.5
64.0
19.0
EO Non return valve 20RHV...
20RHV50MLOSCF
Steel, zinc plated, chrom...
28, 30, 32
1 1/4
1 5/8-12UN
1 11/16-12UNF
60
60
92.5
74.0
24.0
EO Non return valve 24RHV...
24RHV50MLOSCF
Steel, zinc plated, chrom...
35, 38
1 1/2
1 7/8-12UN
2-12UNF
65
70
99.5
81.0
29.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表