目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PAFS-M EO - SAE Straight 4 bolt flange with metric thread
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD模型選擇
{parker/m_flansche/03m_sae_voll_fl/pafs_m.prj},{NB=EO SAE Vollflansche gerade mit metrischem Gewinde PAFS405MBSS},{ERMETO=PAFS405MBSS},{BESTNR=PAFS405MB},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=1 1/2},{ID=47.220},{RS=3.530},{BRISO=38},{T1=M48x2.0},{NDMT1=48.000},{P1=2.000},{D1=38},{L1=51},{L2=30},{L3=22},{LA=89},{LB=106},{LX=36.5},{LY=79.3},{DB=17.0},{SCM=M 16x55},{SCU=5/8x2 1/4},{DD1=25.000},{K2=16.000},{WEIGHT=9999.99999},{PSI=6000},{PNSS=420},{PNS=420},{ZOOM=1.500},{ZFACTOR=1.700},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PAFS405MBSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
T1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight 4 bolt fl...
PAFS080MASS
Stainless Steel
1/2
13
M18x1.5
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
5/16x1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS080MBSS
Stainless Steel
1/2
13
M20x1.5
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
5/16x1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS100MASS
Stainless Steel
3/4
19
M22x1.5
19
36
18
16
49
66
22.3
47.6
10.5
M 10x35
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS100MBSS
Stainless Steel
3/4
19
M27x2.0
19
36
18
19
49
66
22.3
47.6
10.5
M 10x35
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS102MASS
Stainless Steel
1
25
M27x2.0
25
38
18
19
53
71
26.2
52.4
10.5
M 10x35
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS102MBSS
Stainless Steel
1
25
M33x2.0
25
38
18
19
53
71
26.2
52.4
13.5
M 10x35
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS104MASS
Stainless Steel
1 1/4
32
M33x2.0
31
41
21
19
69
80
30.2
58.7
13.5
M 10x40
7/16x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS104MBSS
Stainless Steel
1 1/4
32
M42x2.0
31
41
21
20
69
80
30.2
58.7
13.5
M 10x40
7/16x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS106MASS
Stainless Steel
1 1/2
38
M42x2.0
38
44
25
20
77
94
35.7
69.9
17.0
M 12x45
1/2x1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS106MBSS
Stainless Steel
1 1/2
38
M48x2.0
38
44
25
22
77
94
35.7
69.9
17.0
M 12x45
1/2x1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PAFS401MASS
Stainless Steel
1/2
13
M18x1.5
13
36
16
15
46
58
18.2
40.5
9.0
M 8x30
5/16x1 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS401MBSS
Stainless Steel
1/2
13
M20x1.5
13
36
16
15
46
58
18.2
40.5
9.0
M 8x30
5/16x1 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS402MASS
Stainless Steel
3/4
19
M22x1.5
19
36
19
16
53
71
23.8
50.8
10.5
M 10x35
3/8x1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS402MBSS
Stainless Steel
3/4
19
M27x2.0
19
36
19
19
53
71
23.8
50.8
10.5
M 10x35
3/8x1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS403MASS
Stainless Steel
1
25
M27x2.0
25
44
24
19
69
80
27.8
57.2
13.5
M 12x45
7/16x1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS403MBSS
Stainless Steel
1
25
M33x2.0
25
44
24
19
69
80
27.8
57.2
13.5
M 12x45
7/16x1 1/2
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS404MASS
Stainless Steel
1 1/4
32
M33x2.0
31
44
27
19
77
94
31.8
66.6
15.0
M 14x50
1/2x1 3/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS404MBSS
Stainless Steel
1 1/4
32
M42x2.0
31
44
27
20
77
94
31.8
66.6
15.0
M 14x50
1/2x1 3/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS405MASS
Stainless Steel
1 1/2
38
M42x2.0
38
51
30
20
89
106
36.5
79.3
17.0
M 16x55
5/8x2 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS405MBSS
Stainless Steel
1 1/2
38
M48x2.0
38
51
30
22
89
106
36.5
79.3
17.0
M 16x55
5/8x2 1/4
9999.99999
6000
EO SAE Straight 4 bolt fl...
PAFS080MAS
Steel, plain oiled
1/2
13
M18x1.5
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
5/16x1 1/4
0.31100
3000
EO SAE Straight 4 bolt fl...
PAFS080MBS
Steel, plain oiled
1/2
13
M20x1.5
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
5/16x1 1/4
0.29900
3000
EO SAE Straight 4 bolt fl...
PAFS100MAS
Steel, plain oiled
3/4
19
M22x1.5
19
36
18
16
49
66
22.3
47.6
10.5
M 10x35
3/8x1 1/2
0.43000
3000
EO SAE Straight 4 bolt fl...
PAFS100MBS
Steel, plain oiled
3/4
19
M27x2.0
19
36
18
19
49
66
22.3
47.6
10.5
M 10x35
3/8x1 1/2
0.39420
3000
EO SAE Straight 4 bolt fl...
PAFS102MAS
Steel, plain oiled
1
25
M27x2.0
25
38
18
19
53
71
26.2
52.4
10.5
M 10x35
3/8x1 1/2
0.52690
3000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表