目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C6MX Triple-Lok - Swivel nut elbow
Parker
PARKER Triple-Lok ® Plus
Tube to Triple-Lok swivel nut
Powered by
CAD模型選擇
{parker/k/13/c6mx.prj},{NB=EO Winkelstutzen 24C6X-S},{ERMETO=24C6X-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=35, 38},{OD=1 1/2},{GEWT=1 7/8-12},{NDMT=47.6250},{KDMT=45.1053},{TTYP=12UN},{GEWT6=1 7/8-12},{NDMT6=47.6250},{KDMT6=45.1053},{TTYP6=12UN},{CNX=17.000},{CNX1=35.600},{CNX2=6.400},{CNX3=11.200},{CXD1=45.530},{CXD2=49.530},{CXD3=56.960},{BB2=9.800},{DD1=35.080},{BB1=27.500},{C3=57},{D=33},{M=59},{M5=66},{M10=47},{Y=48},{ZOOM=1.900},{ZFACTOR=2.200},{WEIGHT=9999.99999},{PN=170},{D2=33.000},{D3=45.300},{D4=41.390},{D14=41.280},{L1=18.300},{L2=10.410},{VERS=1.000},{ERMETO2=24C6X-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
C3
Width across flats
[mm]
D
Diameter
[mm]
M
Lenght
[mm]
M5
Height
[mm]
M10
Height
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Swivel nut elb...
4C6MXS
Steel
6
1/4
7/16-20
7/16-20
16
4
23
25
17
11
0.03060
Triple-Lok Swivel nut elb...
5C6MXS
Steel
8
5/16
1/2-20
1/2-20
17
6
24
27
17
13
0.04400
Triple-Lok Swivel nut elb...
6C6MXS
Steel
10
3/8
9/16-18
9/16-18
19
8
27
32
22
14
0.05730
Triple-Lok Swivel nut elb...
8C6MXS
Steel
12
1/2
3/4-16
3/4-16
22
10
32
35
24
19
0.10400
Triple-Lok Swivel nut elb...
10C6MXS
Steel
14, 15, 16
5/8
7/8-14
7/8-14
27
12
37
41
28
22
0.16200
Triple-Lok Swivel nut elb...
12C6MXS
Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
16
42
44
30
27
0.25140
Triple-Lok Swivel nut elb...
16C6MXS
Steel
25
1
1 5/16-12
1 5/16-12
38
22
46
51
36
33
0.36400
Triple-Lok Swivel nut elb...
20C6MXS
Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
50
28
52
59
43
41
0.72000
Triple-Lok Swivel nut elb...
24C6X-S
Steel
35, 38
1 1/2
1 7/8-12
1 7/8-12
57
33
59
66
47
48
9999.99999
Triple-Lok Swivel nut elb...
32C6X-S
Steel
2
2 1/2-12
2 1/2-12
73
45
78
89
62
66
9999.99999
Triple-Lok Swivel nut elb...
4C6MXSS
Stainlees Steel
6
1/4
7/16-20
7/16-20
16
4
23
25
17
11
0.06000
Triple-Lok Swivel nut elb...
5C6MXSS
Stainlees Steel
8
5/16
1/2-20
1/2-20
17
6
24
27
17
13
0.06700
Triple-Lok Swivel nut elb...
6C6MXSS
Stainlees Steel
10
3/8
9/16-18
9/16-18
19
8
27
32
22
14
0.08000
Triple-Lok Swivel nut elb...
8C6MXSS
Stainlees Steel
12
1/2
3/4-16
3/4-16
22
10
32
35
24
19
0.12100
Triple-Lok Swivel nut elb...
10C6MXSS
Stainlees Steel
14, 15, 16
5/8
7/8-14
7/8-14
27
12
37
41
28
22
0.17900
Triple-Lok Swivel nut elb...
12C6MXSS
Stainlees Steel
18, 20
3/4
1 1/16-12
1 1/16-12
32
16
42
44
30
27
0.28000
Triple-Lok Swivel nut elb...
16C6MXSS
Stainlees Steel
25
1
1 5/16-12
1 5/16-12
38
22
46
51
36
33
0.42000
Triple-Lok Swivel nut elb...
20C6MXSS
Stainlees Steel
28, 30, 32
1 1/4
1 5/8-12
1 5/8-12
50
28
52
59
43
41
0.68000
Triple-Lok Swivel nut elb...
24C6MXSS
Stainlees Steel
35, 38
1 1/2
1 7/8-12
1 7/8-12
57
33
59
66
47
48
1.03490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表