目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
G6X Triple-Lok - Female connector
Parker
PARKER Triple-Lok ® Plus
Tube to female NPTF
Powered by
CAD模型選擇
{parker/k/09/g6x.prj},{NB=EO Gerader Aufschraubstutzen 24G6X-SS},{ERMETO=24G6X-SS},{BESTNR=24G6X},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{GEWPT=1 1/2-12 1/2},{GEWT6=1 7/8-12},{TV=12},{LL1=10.700},{LL2=20.650},{LL3=28.580},{DD1=43.440},{DD2=48.900},{D2=33.000},{D3=45.300},{D4=41.390},{D14=41.280},{L1=18.300},{L2=10.410},{C1=60},{ZOOM=2.500},{ZFACTOR=3.000},{C3=58},{D=34},{L9=57},{WEIGHT=9999.99999},{MTR=Stahl},{PN=140},{CNX=17.000},{CNX1=35.600},{CNX2=6.400},{CNX3=11.200},{CXD1=45.530},{CXD2=49.530},{CXD3=56.960},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24G6X-SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T
ⁿ/ₐ
C1
Width across flats
[mm]
C3
Width across flats
[mm]
D
Diameter
[mm]
L9
Lenght
[mm]
EO Female connector 4G6X-...
4G6X-SS
Stainless Steel
6
1/4
1/8-27
7/16-20
14
14
5
23
EO Female connector 4-4G6...
4-4G6X-SS
Stainless Steel
6
1/4
1/4-18
7/16-20
19
14
5
27
EO Female connector 6G6X-...
6G6X-SS
Stainless Steel
10
3/8
1/4-18
9/16-18
19
17
8
27
EO Female connector 6-6G6...
6-6G6X-SS
Stainless Steel
10
3/8
3/8-18
9/16-18
22
17
7
30
EO Female connector 8G6X-...
8G6X-SS
Stainless Steel
12
1/2
3/8-18
3/4-16
22
22
10
31
EO Female connector 8-8G6...
8-8G6X-SS
Stainless Steel
12
1/2
1/2-14
3/4-16
29
22
10
38
EO Female connector 10G6X...
10G6X-SS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
29
25
12
37
EO Female connector 12G6X...
12G6X-SS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
35
32
16
38
EO Female connector 16G6X...
16G6X-SS
Stainless Steel
25
1
1-11 1/2
1 5/16-12
41
38
21
47
EO Female connector 20G6X...
20G6X-SS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
50
50
28
55
EO Female connector 24G6X...
24G6X-SS
Stainless Steel
35, 38
1 1/2
1 1/2-12 1/2
1 7/8-12
60
58
34
57
EO Female connector 4G6X-...
4G6X-S
Steel
6
1/4
1/8-27
7/16-20
14
14
5
23
EO Female connector 4-4G6...
4-4G6X-S
Steel
6
1/4
1/4-18
7/16-20
19
14
5
27
EO Female connector 6G6X-...
6G6X-S
Steel
10
3/8
1/4-18
9/16-18
19
17
8
27
EO Female connector 6-6G6...
6-6G6X-S
Steel
10
3/8
3/8-18
9/16-18
22
17
7
30
EO Female connector 8G6X-...
8G6X-S
Steel
12
1/2
3/8-18
3/4-16
22
22
10
31
EO Female connector 8-8G6...
8-8G6X-S
Steel
12
1/2
1/2-14
3/4-16
29
22
10
38
EO Female connector 10G6X...
10G6X-S
Steel
14, 15, 16
5/8
1/2-14
7/8-14
29
25
12
37
EO Female connector 12G6X...
12G6X-S
Steel
18, 20
3/4
3/4-14
1 1/16-12
35
32
16
38
EO Female connector 16G6X...
16G6X-S
Steel
25
1
1-11 1/2
1 5/16-12
41
38
21
47
EO Female connector 20G6X...
20G6X-S
Steel
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
50
50
28
55
EO Female connector 24G6X...
24G6X-S
Steel
35, 38
1 1/2
1 1/2-12 1/2
1 7/8-12
60
58
34
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表