您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
Stroke Adjustments Kits - S1, S5 - NR Series - Rodless Cylinders
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
NR Series
Stroke Adjustments Kits
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/nr/stroke_adjustments_kits/stroke_adjustments_kits_asmtab.prj},{NB=NR312032},{PN=NR312032},{BORE=32mm},{OPTION=Kith with Heavy Duty Shock},{OPTION2=3},{BORE1=32},{SHOCK=SNALD150MH2},{A=3.81},{B=3.316},{C=2.87},{DS5=0.25},{DS1=0.25},{E=4.14},{F=2.00},{G=4.00},{FB=M8x70},{UB=M6x12},{ST=M14x1.5},{MB=3.313},{MC=3.000},{ME=0.467},{MF=0.236},{MG=0.492},{MK=2.213},{ML=3.130},{AKDM1=0.2362},{AKDM2=0.1940},{FKDM1=0.315},{FKDM2=0.262},{MM=0.9941},{MN=0.8533},{MO=0.0000},{MR=0.0394},{MP=0.1550},{R=0.4921},{MS=0.750},{MG2=0.037},{MG1=0.256},{F1=0.530},{F2=0.161},{F3=2.756},{F4=0.111},{F5=0.156},{PPATH=stroke_adjustments_kits_templ.prj},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
BORE
Bore
[mm]
OPTION
Option
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
FB
ⁿ/ₐ
UB
ⁿ/ₐ
ST
ⁿ/ₐ
NR012025
NR012025
25mm
Mounting Kit Only
3.47
2.976
2.74
3.95
1.75
3.50
M8x60
M6x12
M14x1.5
NR112025
NR112025
25mm
Kit with Standard Duty Sh...
3.47
2.976
2.74
3.95
1.75
3.50
M8x60
M6x12
M14x1.5
NR212025
NR212025
25mm
Kit with Medium Duty Shoc...
3.47
2.976
2.74
3.95
1.75
3.50
M8x60
M6x12
M14x1.5
NR312025
NR312025
25mm
Kith with Heavy Duty Shoc...
3.47
2.976
2.74
3.95
1.75
3.50
M8x60
M6x12
M14x1.5
NR012032
NR012032
32mm
Mounting Kit Only
3.81
3.316
2.87
4.14
2.00
4.00
M8x70
M6x12
M14x1.5
NR112032
NR112032
32mm
Kit with Standard Duty Sh...
3.81
3.316
2.87
4.14
2.00
4.00
M8x70
M6x12
M14x1.5
NR212032
NR212032
32mm
Kit with Medium Duty Shoc...
3.81
3.316
2.87
4.14
2.00
4.00
M8x70
M6x12
M14x1.5
NR312032
NR312032
32mm
Kith with Heavy Duty Shoc...
3.81
3.316
2.87
4.14
2.00
4.00
M8x70
M6x12
M14x1.5
NR012040
NR012040
40mm
Mounting Kit Only
4.88
4.300
2.81
4.30
2.63
5.25
M10x90
M8x14
M20x1.5
NR112040
NR112040
40mm
Kit with Standard Duty Sh...
4.88
4.300
2.81
4.30
2.63
5.25
M10x90
M8x14
M20x1.5
NR212040
NR212040
40mm
Kit with Medium Duty Shoc...
4.88
4.300
2.81
4.30
2.63
5.25
M10x90
M8x14
M20x1.5
NR312040
NR312040
40mm
Kith with Heavy Duty Shoc...
4.88
4.300
2.81
4.30
2.63
5.25
M10x90
M8x14
M20x1.5
NR012050
NR012050
50mm
Mounting Kit Only
5.52
4.915
4.92
4.30
3.00
6.00
M10x100
M8x14
M25x1.5
NR112050
NR112050
50mm
Kit with Standard Duty Sh...
5.52
4.915
4.92
4.30
3.00
6.00
M10x100
M8x14
M25x1.5
NR212050
NR212050
50mm
Kit with Medium Duty Shoc...
5.52
4.915
4.92
4.30
3.00
6.00
M10x100
M8x14
M25x1.5
NR312050
NR312050
50mm
Kith with Heavy Duty Shoc...
5.52
4.915
4.92
4.30
3.00
6.00
M10x100
M8x14
M25x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表