Mounting Plate - S1, S5 - NR Series - Rodless Cylinders
ASCO Numatics
In Motion
Accessories
Rodless Cylinders
NR Series
Mounting Plate
Powered by
CAD模型選擇
{numatics/in_motion/accessories/rodless_cylinders/nr/mounting_plate/mounting_plate.prj},{NB=SF-12032},{PN=SF-12032},{DIAMETER=32mm},{MA=3.62},{MB=3.05},{MC=1.97},{ME=0.47},{MF=32mm M8x1.25},{MG=0.43},{MI=0.22},{MK=1.18},{ML=3.13},{AKDM1=0.3149},{AKDM2=0.2617},{MM=0.7874},{MN=0.6466},{MO=0.0177},{MR=0.0394},{MP=0.1575},{R=0.4921},{A=0.246},{B=0.197},{NDR=6.0000},{KDR=4.7730},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIAMETER
Diameter
[mm]
MA
[Inch]
MB
[Inch]
MC
[Inch]
ME
[Inch]
MF
ⁿ/ₐ
MG
[Inch]
MI
[Inch]
MK
[Inch]
ML
[Inch]
SF-12025
SF-12025
25mm
3.09
2.50
1.97
0.47
25mm M8x1.25
0.43
0.26
1.18
2.58
SF-12032
SF-12032
32mm
3.62
3.05
1.97
0.47
32mm M8x1.25
0.43
0.22
1.18
3.13
SF-12040
SF-12040
40mm
4.61
3.78
2.36
0.59
40mm M10x1.50
0.55
0.32
1.48
3.78
SF-12050
SF-12050
50mm
5.35
4.53
2.36
0.59
50mm M10x1.50
0.55
0.32
1.48
4.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表