Type SN30
NTN Corporation
Plummer Blocks
Type SN30, SN31
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sn30_sn31/type_sn30.prj},{NB=SN3030},{IDNR=},{ORDER=SN3030},{VERS=2},{MD1=135},{BN=SN3030},{D=225},{H=150},{J=380},{N=28},{N1=36},{A=175},{L=445},{A1=130},{H1=50},{H2=283},{G=66},{T=M24},{DP=R1/4},{S=M24},{MASS=30},{SRBN=23030EAKD1},{AD=H3030},{AN1=SR225X10},{Q1=1},{Y=56},{RSN=ZF30},{E=M10},{F=153},{K=20},{A3=149},{C=270},{F1=24},{B=80},{F2=28},{A2=56},{J2=108},{B1=5.0},{B2=112},{F3=14},{H3=30},{D2=182},{TS=36},{TK=15},{TSS=4},{SC=1},{E1=10},{E12=10},{E11=30},{F4=85},{CC=MF30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MD1
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
AD
Adaptor
ⁿ/ₐ
AN1
Locating Rings Number
ⁿ/ₐ
Q1
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
CC
Closing cap
ⁿ/ₐ
SN3024
110
SN3024
180
112
320
26
32
150
380
110
40
217
56
M20
R1/4
M24
17
23024EAKD1
H3024X
SR180X10
1
47
ZF24
MF24
SN3026
115
SN3026
200
125
350
26
32
160
410
120
45
240
62
M20
R1/4
M24
20
23026EAKD1
H3026
SR200X10
1
51
ZF26
MF26
SN3028
125
SN3028
210
140
350
26
32
170
410
120
45
260
63
M20
R1/4
M24
25
23028EAKD1
H3028
SR210X10
1
53
ZF28
MF28
SN3030
135
SN3030
225
150
380
28
36
175
445
130
50
283
66
M24
R1/4
M24
30
23030EAKD1
H3030
SR225X10
1
56
ZF30
MF30
SN3032
140
SN3032
240
150
390
28
36
190
460
130
50
290
70
M24
R1/4
M24
33
23032EAKD1
H3032
SR240X10
1
61
ZF32
MF32
SN3034
150
SN3034
260
160
450
33
42
200
530
160
60
310
77
M24
R1/4
M30
46
23034EAKD1
H3034
SR260X10
1
66
ZF34
MF34
SN3036
160
SN3036
280
170
470
33
42
210
550
160
60
330
84
M24
R1/4
M30
52
23036EAKD1
H3036
SR280X10
1
70
ZF36
MF36
SN3038
170
SN3038
290
170
470
33
42
210
550
160
60
335
85
M24
R1/4
M30
52
23038EAKD1
H3038
SR290X10
1
72
ZF38
MF38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表