Type AXK(Needle Roller with Thrust Cage)
NTN Corporation
Needle Roller Bearings
Needle Roller Thrust Bearings
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/needle_roller_thrust_b/type_axk_nrwtc.prj},{NB=AXK1112},{ORDER=AXK1112},{DC1=60},{DC=85},{DW=3},{EA=81.9},{EB=66.0},{CA=44500},{COA=234000},{CU=28600},{CAF=4550},{COAF=23900},{LSG=800},{LSO=3200},{MASS=0.039}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
DC1
Inside Diameter
[mm]
DC
Outside Diameter
[mm]
DW
width
[mm]
EA
Diameter
[mm]
EB
Diameter
[mm]
CA
Basic load ratings
[N]
COA
Basic Static Load Rating
[N]
CU
Fatigue load limit
[N]
LSG
Limiting speeds(Grease)
[min^-1]
LSO
Limitng speeds(Oil)
[min^-1]
MASS
mass
[g]
AXK1100
AXK1100
10
24
2
21.7
12.3
9150
25300
3100
3500
14000
0.0028
AXK1101
AXK1101
12
26
2
23.7
14.3
9850
28900
3500
3300
13000
0.0030
AXK1102
AXK1102
15
28
2
26.5
17.2
11300
36000
4400
2800
11000
0.0035
AXK1103
AXK1103
17
30
2
28.5
19.2
11900
39500
4800
2500
10000
0.0040
AXK1104
AXK1104
20
35
2
31.3
21.3
13200
46500
5650
2100
8500
0.0050
AXK1105
AXK1105
25
42
2
39.4
29.5
14600
58000
7050
1800
7000
0.0070
AXK1106
AXK1106
30
47
2
44.4
34.5
16300
69500
8500
1500
6000
0.0080
AXK1107
AXK1107
35
52
2
49.4
39.5
17800
81500
9900
1400
5500
0.010
AXK1108
AXK1108
40
60
3
56.2
44.2
27400
110000
13500
1200
4700
0.019
AXK1109
AXK1109
45
65
3
62.4
50.5
29800
128000
15600
1100
4300
0.021
AXK1110
AXK1110
50
70
3
67.4
55.5
31500
143000
17400
1000
3900
0.024
AXK1111
AXK1111
55
78
3
74.9
61.0
38000
186000
22700
900
3500
0.031
AXK1112
AXK1112
60
85
3
81.9
66.0
44500
234000
28600
800
3200
0.039
AXK1113
AXK1113
65
90
3
86.9
71.0
46500
254000
31000
750
3000
0.040
AXK1114
AXK1114
70
95
4
91.4
75.5
53500
253000
31000
750
2900
0.060
AXK1115
AXK1115
75
100
4
96.4
80.5
55000
266000
32500
700
2700
0.061
AXK1116
AXK1116
80
105
4
100.3
84.4
56500
279000
34000
650
2600
0.063
AXK1117
AXK1117
85
110
4
106.4
90.5
57500
291000
35500
600
2400
0.067
AXK1118
AXK1118
90
120
4
116.4
96.5
70500
390000
46500
600
2300
0.086
AXK1120
AXK1120
100
135
4
131.4
107.5
90000
550000
64000
500
2000
0.112
AXK1122
AXK1122
110
145
4
139.4
115.5
93500
590000
67000
480
1900
0.122
AXK1124
AXK1124
120
155
4
149.4
125.5
99000
650000
72000
430
1700
0.131
AXK1126
AXK1126
130
170
5
164.0
136.0
140000
900000
97000
400
1600
0.205
AXK1128
AXK1128
140
180
5
174.0
146.0
145000
960000
102000
380
1500
0.219
AXK1130
AXK1130
150
190
5
184.2
156.0
149000
1020000
106000
350
1400
0.232
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type AS (Washer)
NTN Corporation
17.10.2023
RNA48,RNA49,RNA59,RNA69,NK (No Inner Ring)
NTN Corporation
17.10.2023
WS811,WS812,WS893 (Inner rings)
NTN Corporation
17.10.2023
GS811,GS812,GS893 (Outer rings)
NTN Corporation
17.10.2023
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
811, 812, 893 (Bearings)
NTN Corporation
17.10.2023
K,K..T2,K..S,KJ..S,KMJ,KMJ..S,K..ZW,KV..S,K..L1
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
K811,K812,K893 (Cylindrical roller with the thrust cage)
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Type NATR, NATR�E�EX, NATR�E�ELL, NATR�E�EXLL
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表