Cylindrical bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Ultrahigh-speed Single-Row Cylindrical Roller Bearings / Robust series
10 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/ultrahigh_spe_s_r_cyli_r_bearings_ro_series/10_type/10_type_asmtab.prj},{NB=NSK_N1013RSTP},{IDNR=},{ORDER=N1013RSTP},{SD=65},{D=100},{B=18},{R=1.1},{R1=1.0},{CR=39.5},{COR=49.0},{CCD=91.0},{MASS=0.518},{LG=11000},{LO=17000},{SDE3=90.500},{DI1=78.100},{X=1},{PPATH=../10_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
[kg]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
N1009RSTP
N1009RSTP
45
75
16
1.0
0.6
24.6
26.1
67.5
0.262
16000
23000
N1009RXTP
N1009RXTP
45
75
16
1.0
0.6
24.6
26.1
67.5
0.262
21000
30000
N1009RXHTP
N1009RXHTP
45
75
16
1.0
0.6
24.6
26.1
67.5
0.228
23000
36000
N1010RSTP
N1010RSTP
50
80
16
1.0
0.6
28.8
33.0
72.5
0.283
15000
21000
N1010RXTP
N1010RXTP
50
80
16
1.0
0.6
28.8
33.0
72.5
0.283
20000
27000
N1010RXHTP
N1010RXHTP
50
80
16
1.0
0.6
28.8
33.0
72.5
0.246
21000
34000
N1011RSTP
N1011RSTP
55
90
18
1.1
1.0
35.0
39.5
81.0
0.372
13000
19000
N1011RXTP
N1011RXTP
55
90
18
1.1
1.0
35.0
39.5
81.0
0.372
18000
25000
N1011RXHTP
N1011RXHTP
55
90
18
1.1
1.0
35.0
39.5
81.0
0.324
19000
30000
N1012RSTP
N1012RSTP
60
95
18
1.1
1.0
37.5
44.0
86.1
0.442
12000
18000
N1012RXTP
N1012RXTP
60
95
18
1.1
1.0
37.5
44.0
86.1
0.442
17000
23000
N1012RXHTP
N1012RXHTP
60
95
18
1.1
1.0
37.5
44.0
86.1
0.385
18000
28000
N1013RSTP
N1013RSTP
65
100
18
1.1
1.0
39.5
49.0
91.0
0.518
11000
17000
N1013RXTP
N1013RXTP
65
100
18
1.1
1.0
39.5
49.0
91.0
0.518
16000
22000
N1013RXHTP
N1013RXHTP
65
100
18
1.1
1.0
39.5
49.0
91.0
0.451
17000
27000
N1014RSTP
N1014RSTP
70
110
20
1.1
1.0
46.5
57.0
100.0
0.648
10000
16000
N1014RXTP
N1014RXTP
70
110
20
1.1
1.0
46.5
57.0
100.0
0.648
15000
20000
N1014RXHTP
N1014RXHTP
70
110
20
1.1
1.0
46.5
57.0
100.0
0.564
16000
24000
N1015RSTP
N1015RSTP
75
115
20
1.1
1.0
49.5
63.0
105.0
0.672
9900
15000
N1015RXTP
N1015RXTP
75
115
20
1.1
1.0
49.5
63.0
105.0
0.672
14000
19000
N1015RXHTP
N1015RXHTP
75
115
20
1.1
1.0
49.5
63.0
105.0
0.585
15000
23000
N1016RSTP
N1016RSTP
80
125
22
1.1
1.0
61.5
81.5
113.0
0.926
9200
14000
N1016RXTP
N1016RXTP
80
125
22
1.1
1.0
61.5
81.5
113.0
0.926
13000
17000
N1016RXHTP
N1016RXHTP
80
125
22
1.1
1.0
61.5
81.5
113.0
0.812
14000
21000
N1017RSTP
N1017RSTP
85
130
22
1.1
1.0
65.0
86.0
118.0
0.943
8800
13000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表