BGR19 type
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Ball Bearings
Ultra high accuracy Angular Contact Ball Bearings / Robust series BGR
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_con_ball_bearings/high_acc_angu_cont_ball_bear_robu_series_bgr/bgr19_asmtab.prj},{NB=NSK_15BGR19X},{IDNR=},{ORDER=15BGR19X},{SD=15},{D=28},{B=7},{R=0.3},{R1=0.15},{CR=3.250},{COR=1.350},{AAL=1.090},{ELC=6.400},{MASS=14.000},{LG=103000},{LO=140000},{X=1},{PPATH=bgr19_bgr10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min.
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
AAL
Allowable Axial Load
[kN]
ELC
Eff. Load Centers
[mm]
MASS
Mass
[g]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
10BGR19S
10BGR19S
10
22
6
0.3
0.15
2.030
0.780
0.930
5.100
10.000
100000
138000
10BGR19H
10BGR19H
10
22
6
0.3
0.15
2.030
0.780
0.610
5.100
9.000
119000
175000
10BGR19X
10BGR19X
10
22
6
0.3
0.15
2.030
0.780
0.610
5.100
9.000
138000
188000
12BGR19S
12BGR19S
12
24
6
0.3
0.15
2.280
0.950
1.140
5.400
11.000
88900
123000
12BGR19H
12BGR19H
12
24
6
0.3
0.15
2.280
0.950
0.740
5.400
10.000
106000
156000
12BGR19X
12BGR19X
12
24
6
0.3
0.15
2.280
0.950
0.740
5.400
10.000
123000
167000
15BGR19S
15BGR19S
15
28
7
0.3
0.15
3.250
1.350
1.670
6.400
16.000
74500
103000
15BGR19H
15BGR19H
15
28
7
0.3
0.15
3.250
1.350
1.090
6.400
14.000
88400
131000
15BGR19X
15BGR19X
15
28
7
0.3
0.15
3.250
1.350
1.090
6.400
14.000
103000
140000
17BGR19S
17BGR19S
17
30
7
0.3
0.15
3.400
1.500
1.860
6.600
17.000
68100
93700
17BGR19H
17BGR19H
17
30
7
0.3
0.15
3.400
1.500
1.210
6.600
15.000
80900
120000
17BGR19X
17BGR19X
17
30
7
0.3
0.15
3.400
1.500
1.210
6.600
15.000
93700
128000
20BGR19S
20BGR19S
20
37
9
0.3
0.15
4.750
2.160
2.660
8.300
36.000
56200
77200
20BGR19H
20BGR19H
20
37
9
0.3
0.15
4.750
2.160
1.730
8.300
33.000
66700
98300
20BGR19X
20BGR19X
20
37
9
0.3
0.15
4.750
2.160
1.730
8.300
33.000
77200
106000
25BGR19S
25BGR19S
25
42
9
0.3
0.15
5.400
2.760
3.400
9.000
43.000
47800
65700
25BGR19H
25BGR19H
25
42
9
0.3
0.15
5.400
2.760
2.220
9.000
39.000
56800
83600
25BGR19X
25BGR19X
25
42
9
0.3
0.15
5.400
2.760
2.220
9.000
39.000
65700
89600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表