HTF-ASRD
NSK Rolling Bearing
精机产品 (滚珠丝杠、NSK直线导轨、支撑单元等)
滚珠丝杠
NSK Ball Screws for High-Load type
Powered by
CAD模型選擇
{nsk_rb/nsk_linear_products/ball_screws/nsk_bs_high_load_type/htf_asrd.prj},{NB=HTF-ASRD6340-6E},{IDNR=},{PN=HTF-ASRD6340-6E},{L=40},{D=63},{D1=49.0},{BSD=291},{BSS=768},{D2=140},{A=200},{B=36},{L1=176},{H=90.0},{W=170},{X=18},{Q=Rc1/8},{T1=77.60},{T2=20.0},{S=Rc1/4},{S1=24.0},{S2=127.5},{FAMAX=106.3},{NDM=9.728},{NDM2=13.1570},{SP=8.500},{VP=66.000},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Model No.
ⁿ/ₐ
L
Lead
[mm]
D
Shaft dia.
[mm]
D1
Root dia.
[mm]
BSD
Basic Load Rating (Dynamic)
[kN]
BSS
Basic Load Rating (Static)
[kN]
D2
Ball nut dimensions
[mm]
A
Ball nut dimensions
[mm]
B
Ball nut dimensions
[mm]
L1
Ball nut dimensions
[mm]
H
Ball nut dimensions
[mm]
W
Ball nut dimensions
[mm]
X
Ball nut dimensions
[mm]
Q
Ball nut dimensions
ⁿ/ₐ
T1
Ball nut dimensions
[mm]
T2
Ball nut dimensions
[mm]
S
Thread
[mm]
S1
Ball nut dimensions
[mm]
S2
Ball nut dimensions
[mm]
FAMAX
Allowable axial load
[kN]
HTF-ASRD6332-4E
HTF-ASRD6332-4E
32
63
49.0
233
590
140
190
36
186
85.0
165
14
Rc1/8
85.10
0.0
Rc1/4
23.5
138.0
72.6
HTF-ASRD5040-6E
HTF-ASRD5040-6E
40
50
39.0
195
491
115
165
34
172
72.5
140
14
Rc1/8
75.70
20.0
Rc1/4
24.0
123.5
67.6
HTF-ASRD5040-8E
HTF-ASRD5040-8E
40
50
39.0
255
679
115
165
34
212
72.5
140
14
Rc1/8
95.70
20.0
Rc1/4
24.0
163.5
92.0
HTF-ASRD6340-6E
HTF-ASRD6340-6E
40
63
49.0
291
768
140
200
36
176
90.0
170
18
Rc1/8
77.60
20.0
Rc1/4
24.0
127.5
106.3
HTF-ASRD6340-8E
HTF-ASRD6340-8E
40
63
49.0
381
1060
140
200
36
216
90.0
170
18
Rc1/8
97.60
20.0
Rc1/4
24.0
167.5
144.7
HTF-ASRD8050-6E
HTF-ASRD8050-6E
50
80
63.0
401
1180
175
250
40
208
110.0
210
22
Rc1/8
91.10
25.0
Rc1/4
26.0
156.0
163.7
HTF-ASRD8050-8E
HTF-ASRD8050-8E
50
80
63.0
526
1630
175
250
40
258
110.0
210
22
Rc1/8
116.10
25.0
Rc1/4
26.0
206.0
224.1
HTF-ASRD10060-6E
HTF-ASRD10060-6E
60
100
83.0
467
1490
195
270
40
239
122.0
235
22
Rc1/8
104.50
30.0
Rc1/4
26.0
187.0
211.5
HTF-ASRD10060-8E
HTF-ASRD10060-8E
60
100
83.0
612
2060
195
270
40
299
122.0
235
22
Rc1/8
134.50
30.0
Rc1/4
26.0
247.0
288.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表