Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MINI SERIES(15W to 90W)
China CCC Certified Gearmotor
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_mini_15w_90w/china_ccc_cert_gm/gearmotor/parallel_shaft_g3_series/flange_mount.prj},{NB=GF12N100-CSML25WK},{VT=Single phase 200V},{MCT=25},{B=-},{RTVIS=1/100},{OSH=12},{TBT=K-BOX},{PTB=},{R1=120},{X=Geard Motor},{PTB1='','Standard','XT6','T6'},{TOIT=K},{GH=MGF12},{BR=-},{MOTOR=-},{ME=75M},{MF=Flange type},{BW=-},{MC=Single phase 200V},{OS=12},{TREE=2},{PPATH=parts/g_type_gearmotor_asmtpl.prj},{TFX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GF12N005-CTML15NN
3-Phase 200V
15
-
1/5
12
Lead wire
GF12N005-CTML15NN
GF12N007-CTML15NN
3-Phase 200V
15
-
1/7.5
12
Lead wire
GF12N007-CTML15NN
GF12N010-CTML15NN
3-Phase 200V
15
-
1/10
12
Lead wire
GF12N010-CTML15NN
GF12N015-CTML15NN
3-Phase 200V
15
-
1/15
12
Lead wire
GF12N015-CTML15NN
GF12N020-CTML15NN
3-Phase 200V
15
-
1/20
12
Lead wire
GF12N020-CTML15NN
GF12N025-CTML15NN
3-Phase 200V
15
-
1/25
12
Lead wire
GF12N025-CTML15NN
GF12N030-CTML15NN
3-Phase 200V
15
-
1/30
12
Lead wire
GF12N030-CTML15NN
GF12N040-CTML15NN
3-Phase 200V
15
-
1/40
12
Lead wire
GF12N040-CTML15NN
GF12N050-CTML15NN
3-Phase 200V
15
-
1/50
12
Lead wire
GF12N050-CTML15NN
GF12N060-CTML15NN
3-Phase 200V
15
-
1/60
12
Lead wire
GF12N060-CTML15NN
GF12N080-CTML15NN
3-Phase 200V
15
-
1/80
12
Lead wire
GF12N080-CTML15NN
GF12N100-CTML15NN
3-Phase 200V
15
-
1/100
12
Lead wire
GF12N100-CTML15NN
GF12N120-CTML15NN
3-Phase 200V
15
-
1/120
12
Lead wire
GF12N120-CTML15NN
GF12N160-CTML15NN
3-Phase 200V
15
-
1/160
12
Lead wire
GF12N160-CTML15NN
GF12N200-CTML15NN
3-Phase 200V
15
-
1/200
12
Lead wire
GF12N200-CTML15NN
GF12N240-CTML15NN
3-Phase 200V
15
-
1/240
12
Lead wire
GF12N240-CTML15NN
GF12N005-CTML25NN
3-Phase 200V
25
-
1/5
12
Lead wire
GF12N005-CTML25NN
GF12N007-CTML25NN
3-Phase 200V
25
-
1/7.5
12
Lead wire
GF12N007-CTML25NN
GF12N010-CTML25NN
3-Phase 200V
25
-
1/10
12
Lead wire
GF12N010-CTML25NN
GF12N015-CTML25NN
3-Phase 200V
25
-
1/15
12
Lead wire
GF12N015-CTML25NN
GF12N020-CTML25NN
3-Phase 200V
25
-
1/20
12
Lead wire
GF12N020-CTML25NN
GF12N025-CTML25NN
3-Phase 200V
25
-
1/25
12
Lead wire
GF12N025-CTML25NN
GF12N030-CTML25NN
3-Phase 200V
25
-
1/30
12
Lead wire
GF12N030-CTML25NN
GF12N040-CTML25NN
3-Phase 200V
25
-
1/40
12
Lead wire
GF12N040-CTML25NN
GF12N050-CTML25NN
3-Phase 200V
25
-
1/50
12
Lead wire
GF12N050-CTML25NN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表