ESP-G-DIN2 - DIN 11866 series A
Anderson-Negele Europe-Asia
Process adaption
Pharma
PHARMadapt ESP
Powered by
CAD模型選擇
{negele/prozessadaptionen_und_fittings/pharma/pharmadapt_esp/esp_g_reihe_2_reihe_a.prj},{NB=ESP-G-DIN2/32/0,8/X},{IDNR=},{AUS=inkl. 3.1 und 3-A (74-03)},{RF=DN32},{MAT=1.4435 (316L)},{OB=0,8},{DF=X},{DN=32},{DW=35x1.5},{D=35.000},{W=1.500},{L=110},{A=19.000},{VERS=2},{BZ1=ESP-G-DIN2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BZ
Orderspecification
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
RF
Pipe Specification
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Pipe
ⁿ/ₐ
DW
DxW
[mm]
L
Length
[mm]
ESP-G-DIN2/10/0,8/X
ESP-G-DIN2/10/0,8/X
incl. 3.1
DN10
1.4435 (316L)
10
13x1.5
70
ESP-G-DIN2/15/0,8/X
ESP-G-DIN2/15/0,8/X
incl. 3.1
DN15
1.4435 (316L)
15
19x1.5
70
ESP-G-DIN2/20/0,8/X
ESP-G-DIN2/20/0,8/X
incl. 3.1
DN20
1.4435 (316L)
20
23x1.5
80
ESP-G-DIN2/25/0,8/X
ESP-G-DIN2/25/0,8/X
incl. 3.1 and 3-A (74-03)
DN25
1.4435 (316L)
25
29x1.5
100
ESP-G-DIN2/32/0,8/X
ESP-G-DIN2/32/0,8/X
incl. 3.1 and 3-A (74-03)
DN32
1.4435 (316L)
32
35x1.5
110
ESP-G-DIN2/40/0,8/X
ESP-G-DIN2/40/0,8/X
incl. 3.1 and 3-A (74-03)
DN40
1.4435 (316L)
40
41x1.5
120
ESP-G-DIN2/50/0,8/X
ESP-G-DIN2/50/0,8/X
incl. 3.1 and 3-A (74-03)
DN50
1.4435 (316L)
50
53x1.5
160
ESP-G-DIN2/65/0,8/X
ESP-G-DIN2/65/0,8/X
incl. 3.1 and 3-A (74-03)
DN65
1.4435 (316L)
65
70x2.0
210
ESP-G-DIN2/80/0,8/X
ESP-G-DIN2/80/0,8/X
incl. 3.1 and 3-A (74-03)
DN80
1.4435 (316L)
80
85x2.0
260
ESP-G-DIN2/100/0,8/X
ESP-G-DIN2/100/0,8/X
incl. 3.1
DN100
1.4435 (316L)
100
104x2.0
310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表