L3 - Pressure and Level Transmitter
Anderson-Negele Europe-Asia
Pressure Measurement
Pharma
Pressure Transducers
Powered by
CAD模型選擇
{negele/druckmessung/pharma/elektrische_druckaufnehmer/l3a_asmtab.prj},{NB=L3AS500210A21AP05700},{W=780},{PC=L3},{MAT=Stainless Steel 304},{PTL=-18 - 110 °C (0 - 230 °F) at ambient temperature below 71 °C (160 °F)},{ATL=0 - 71 °C (32 - 160 °F)},{PPATH=l3a/l3a_asmtpl.prj},{OS=1.5 x nominal pressure of measuring element},{ACCT=≤ 0.10 % in calibrated measuring range},{ACCTO=≤ 0.15 % in calibrated measuring range},{ACCR=0.05 %},{ACCL=0.2 % URL every 2 years},{TEP=-18...110 °C (0...230 °F) at ambient temperature below 71 °C (160 °F)},{TEA=0...71 °C (32...160 °F)},{RT=< 0.1 seconds},{SR=< 0.05 seconds},{ST=S},{URL=5},{FIT=002},{CF=1},{CL=0},{E=A},{CAP=2},{EO=1},{EE=A},{EU=P},{CR=057},{CR1=0},{CR2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
ⁿ/ₐ
PC
Product Code
ⁿ/ₐ
L3AS500210A21AP057
L3AS500210A21AP057
L3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表