FCMS -G - Leveling Adjuster
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FCMS - Leveling Adjuster
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fcms/fcms_g_asmtab.prj},{NB=FCMS-40-M12-100-G},{CN=FCMS-40-M12-100-G},{D=40},{NDM=12},{M=M12},{P=1.75},{H=25.5},{H1=6.0},{SW1=17},{SW2=18},{L1=10.8},{LM=100},{PPATH=parts_g/fcms_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
M
Thread
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
H
Height H
[mm]
H1
Height h
[mm]
SW1
Dimension SW1
[mm]
SW2
Dimension SW2
[mm]
L1
Dimension L1
[mm]
LM
Dimension LM
[mm]
FCMS-25-M6-40-G
FCMS-25-M6-40-G
25
M6
1.00
18.5
4.0
12
10
5.2
40
FCMS-25-M6-50-G
FCMS-25-M6-50-G
25
M6
1.00
18.5
4.0
12
10
5.2
50
FCMS-25-M6-63-G
FCMS-25-M6-63-G
25
M6
1.00
18.5
4.0
12
10
5.2
63
FCMS-25-M8-40-G
FCMS-25-M8-40-G
25
M8
1.25
18.5
4.0
12
13
6.8
40
FCMS-25-M8-50-G
FCMS-25-M8-50-G
25
M8
1.25
18.5
4.0
12
13
6.8
50
FCMS-25-M8-63-G
FCMS-25-M8-63-G
25
M8
1.25
18.5
4.0
12
13
6.8
63
FCMS-25-M10-50-G
FCMS-25-M10-50-G
25
M10
1.50
18.5
4.0
12
16
8.4
50
FCMS-25-M10-63-G
FCMS-25-M10-63-G
25
M10
1.50
18.5
4.0
12
16
8.4
63
FCMS-25-M10-80-G
FCMS-25-M10-80-G
25
M10
1.50
18.5
4.0
12
16
8.4
80
FCMS-32-M8-40-G
FCMS-32-M8-40-G
32
M8
1.25
22.5
5.0
12
13
6.8
40
FCMS-32-M8-50-G
FCMS-32-M8-50-G
32
M8
1.25
22.5
5.0
12
13
6.8
50
FCMS-32-M8-63-G
FCMS-32-M8-63-G
32
M8
1.25
22.5
5.0
12
13
6.8
63
FCMS-32-M10-50-G
FCMS-32-M10-50-G
32
M10
1.50
22.5
5.0
15
16
8.4
50
FCMS-32-M10-63-G
FCMS-32-M10-63-G
32
M10
1.50
22.5
5.0
15
16
8.4
63
FCMS-32-M10-80-G
FCMS-32-M10-80-G
32
M10
1.50
22.5
5.0
15
16
8.4
80
FCMS-32-M12-63-G
FCMS-32-M12-63-G
32
M12
1.75
22.5
5.0
15
18
10.8
63
FCMS-32-M12-80-G
FCMS-32-M12-80-G
32
M12
1.75
22.5
5.0
15
18
10.8
80
FCMS-32-M12-100-G
FCMS-32-M12-100-G
32
M12
1.75
22.5
5.0
15
18
10.8
100
FCMS-40-M8-50-G
FCMS-40-M8-50-G
40
M8
1.25
25.5
6.0
15
13
6.8
50
FCMS-40-M8-63-G
FCMS-40-M8-63-G
40
M8
1.25
25.5
6.0
15
13
6.8
63
FCMS-40-M8-80-G
FCMS-40-M8-80-G
40
M8
1.25
25.5
6.0
15
13
6.8
80
FCMS-40-M10-50-G
FCMS-40-M10-50-G
40
M10
1.50
25.5
6.0
15
16
8.4
50
FCMS-40-M10-63-G
FCMS-40-M10-63-G
40
M10
1.50
25.5
6.0
15
16
8.4
63
FCMS-40-M10-80-G
FCMS-40-M10-80-G
40
M10
1.50
25.5
6.0
15
16
8.4
80
FCMS-40-M12-63-G
FCMS-40-M12-63-G
40
M12
1.75
25.5
6.0
17
18
10.8
63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表