SGTS-SCPS-KS - Grub Screw with Thrust Pad - Thrust Point Type
NBK (锅屋百迪株式会社)
机械要素零件
螺钉
SGTS-SCPS - Grub Screw with Thrust Pad - Thrust Point Type
Powered by
CAD模型選擇
{nbk/man_machine_elements/screw/sgts_scps/sgts_scps_ks_asmtab.prj},{NB=SGTS-M16-100-SCPS50-KS},{CN=SGTS-M16-100-SCPS50-KS},{M=M16},{PITCH=2.00},{D1=50},{H1=13.5},{E=4.0},{B=8},{S=1.7},{L=100},{PPATH=sgts_scps_ks_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Coarse M
ⁿ/ₐ
PITCH
Pitch P
[mm]
D1
Diameter D1
[mm]
H1
Height H1
[mm]
E
Dimension e
[mm]
B
Width across flat B
[mm]
S
Thickness s
[mm]
L
Length L
[mm]
SGTS-M12-50-SCPS50-KS
SGTS-M12-50-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
50
SGTS-M12-60-SCPS50-KS
SGTS-M12-60-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
60
SGTS-M12-65-SCPS50-KS
SGTS-M12-65-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
65
SGTS-M12-70-SCPS50-KS
SGTS-M12-70-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
70
SGTS-M12-80-SCPS50-KS
SGTS-M12-80-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
80
SGTS-M12-100-SCPS50-KS
SGTS-M12-100-SCPS50-KS
M12
1.75
50
11.5
3.7
6
1.7
100
SGTS-M16-65-SCPS50-KS
SGTS-M16-65-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
65
SGTS-M16-70-SCPS50-KS
SGTS-M16-70-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
70
SGTS-M16-75-SCPS50-KS
SGTS-M16-75-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
75
SGTS-M16-80-SCPS50-KS
SGTS-M16-80-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
80
SGTS-M16-100-SCPS50-KS
SGTS-M16-100-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
100
SGTS-M16-125-SCPS50-KS
SGTS-M16-125-SCPS50-KS
M16
2.00
50
13.5
4.0
8
1.7
125
SGTS-M16-65-SCPS60-KS
SGTS-M16-65-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
65
SGTS-M16-70-SCPS60-KS
SGTS-M16-70-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
70
SGTS-M16-75-SCPS60-KS
SGTS-M16-75-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
75
SGTS-M16-80-SCPS60-KS
SGTS-M16-80-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
80
SGTS-M16-100-SCPS60-KS
SGTS-M16-100-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
100
SGTS-M16-125-SCPS60-KS
SGTS-M16-125-SCPS60-KS
M16
2.00
60
13.5
4.0
8
1.7
125
SGTS-M20-80-SCPS60-KS
SGTS-M20-80-SCPS60-KS
M20
2.50
60
15.5
4.3
10
1.7
80
SGTS-M20-90-SCPS60-KS
SGTS-M20-90-SCPS60-KS
M20
2.50
60
15.5
4.3
10
1.7
90
SGTS-M20-100-SCPS60-KS
SGTS-M20-100-SCPS60-KS
M20
2.50
60
15.5
4.3
10
1.7
100
SGTS-M20-125-SCPS60-KS
SGTS-M20-125-SCPS60-KS
M20
2.50
60
15.5
4.3
10
1.7
125
SGTS-M20-150-SCPS60-KS
SGTS-M20-150-SCPS60-KS
M20
2.50
60
15.5
4.3
10
1.7
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表