2RS
NANKAI SEIKO CO., LTD. (SMT)
Flanged Bearing Units
SSA type
Powered by
CAD模型選擇
{nankai/sf_series_f_b_u/ssa_type/ssa_2rs_asmtab.prj},{NB=SS A6003 2RS SFA},{VER=3},{END=2RS SFA},{SIZE=6003},{SD=17},{B1=10},{D=68},{B=12.5},{L=52.0},{SD1=21.5},{SD2=33.1},{R=0.3},{BS=M5},{CR=6000},{COR=3250},{N=9.5},{H=5.4},{N1=5.5},{PPATH=parts/ssa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
B1
[mm]
D
[mm]
B
[mm]
L
[mm]
SD1
[mm]
SD2
[mm]
R
[mm]
BS
Bolt Size
ⁿ/ₐ
CR
[N]
COR
[N]
SS A6000 2RS SFA
SS A6000 2RS SFA
10
8
52
10.0
40.0
13.3
24.4
0.3
M4
4600
1970
SS A6200 2RS SFA
SS A6200 2RS SFA
10
9
55
10.0
43.0
16.0
28.6
0.6
M4
5100
2390
SS A6001 2RS SFA
SS A6001 2RS SFA
12
8
55
10.0
43.0
16.0
26.5
0.3
M4
5100
2390
SS A6201 2RS SFA
SS A6201 2RS SFA
12
10
58
12.0
45.5
16.7
30.1
0.6
M5
6800
3050
SS A6002 2RS SFA
SS A6002 2RS SFA
15
9
58
12.0
45.5
19.0
30.1
0.3
M5
5600
2840
SS A6202 2RS SFA
SS A6202 2RS SFA
15
11
68
12.5
52.0
20.2
33.1
0.6
M5
7650
3750
SS A6003 2RS SFA
SS A6003 2RS SFA
17
10
68
12.5
52.0
21.5
33.1
0.3
M5
6000
3250
SS A6203 2RS SFA
SS A6203 2RS SFA
17
12
72
14.0
57.0
22.2
37.9
0.6
M6
9600
4800
SS A6004 2RS SFA
SS A6004 2RS SFA
20
12
72
14.0
57.0
25.1
40.1
0.6
M6
9400
5050
SS A6204 2RS SFA
SS A6204 2RS SFA
20
14
80
15.5
64.0
26.9
44.8
1.0
M6
12800
6650
SS A6005 2RS SFA
SS A6005 2RS SFA
25
12
80
15.5
64.0
30.1
44.8
0.6
M6
10100
5850
SS A6205 2RS SFA
SS A6205 2RS SFA
25
15
95
17.0
76.0
32.8
49.7
1.0
M8
14000
7900
SS A6006 2RS SFA
SS A6006 2RS SFA
30
13
95
17.0
76.0
35.8
52.7
1.0
M8
13200
8300
SS A6206 2RS SFA
SS A6206 2RS SFA
30
16
105
18.5
86.0
38.5
59.7
1.0
M8
19500
11300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
2RS
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
D86-D96 - Rectangular die sets with central pillars and ball bearing guide ...
AMDL - Atelier Mécanique de La Lauch
22.07.2021
N6902-N6904/ISO9182-4-C/DIN9825-K - Cone long for quick-change guide 6532
Agathon
11.04.2022
Positioniersystem ALLM 203, 204 - Linear motor drive
Bahr Modultechnik
27.02.2023
EH 1651. - Stops
Halder
15.11.2022
Positioniersystem ALLZ 203, 204 - Belt drive
IMI Norgren
21.11.2023
SN1776SR - Ball guide bush
STRACK
02.11.2023
EB - Guide pillar - Bushing type EB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表