ZZ NR
NANKAI SEIKO CO., LTD. (SMT)
6800/6900 Bearings
Powered by
CAD模型選擇
{nankai/6800_6900_bearings/6800_6900_zz_nr_asmtab.prj},{NB=6902 ZZ NR},{VER=4},{END=ZZ NR},{SIZE=6902},{SD=15},{D=28},{B=7},{SR=0.3},{CR=4300},{CR1=440},{COR=2250},{COR1=230},{GREASE=23000},{OIL=-},{D2=30.8},{SF=0.85},{SH=2.15},{D2X=30.800},{SFX=0.850},{SHX=2.150},{PPATH=parts/6800_6900_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
D2
max
[mm]
SF
max
[mm]
SH
max
[mm]
6900 ZZ NR
6900 ZZ NR
10
22
6
0.3
2700
1270
31000
24.8
0.7
1.75
6901 ZZ NR
6901 ZZ NR
12
24
6
0.3
2890
1460
28000
26.8
0.7
1.75
6902 ZZ NR
6902 ZZ NR
15
28
7
0.3
4300
2250
23000
30.8
0.85
2.15
6903 ZZ NR
6903 ZZ NR
17
30
7
0.3
4600
2550
21000
32.8
0.85
2.15
6804 ZZ NR
6804 ZZ NR
20
32
7
0.3
4000
2460
20000
34.8
0.85
2.15
6904 ZZ NR
6904 ZZ NR
20
37
9
0.3
6400
3700
18000
39.8
0.85
2.55
6905 ZZ NR
6905 ZZ NR
25
42
9
0.3
7000
4550
15000
44.8
0.85
2.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表