Type MSV (plug-in fitting)
Murrplastik
Schlauch- und Verschraubungssysteme
Conduit connection
fittings
m-fix Conduit fitting IP54
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/schlauchanschluss/verschraubungen/m-fix_schlauchverschraubung_ip54/msv.prj},{NB=MSV-M40x1.5/36_83602426},{IDNR=},{TYP=MSV-M40x1.5/36},{BESTNR=83602426},{FARBE=grau},{ANGEW=M40x1.5},{PFM=M40/P36(S)},{EH=38.0},{GL=16},{LW=34.0},{SW=49},{VPE=10},{NDM=40.000},{P=1.500},{TYPX=MSV-M40x1.5/36},{V=13},{V1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
COLOR
ⁿ/ₐ
ANGEW
Connecting thread
ⁿ/ₐ
PFM
Suitable for Murrflex
ⁿ/ₐ
EH
[mm]
GL
[mm]
LW
[mm]
SW
[mm]
VPE
MOQ Pcs.
ⁿ/ₐ
MSV-M12x1.5/7_83602450
MSV-M12x1.5/7
83602450
Black
M12x1.5
M10/P7
19.0
13
8.0
16
50
MSV-M12x1.5/9_83602452
MSV-M12x1.5/9
83602452
Black
M12x1.5
M12/P9
19.0
13
8.0
18
50
MSV-M12x1.5/11_83602456
MSV-M12x1.5/11
83602456
Black
M12x1.5
M16/P11
23.0
13
8.0
21
50
MSV-M16x1.5/9_83602454
MSV-M16x1.5/9
83602454
Black
M16x1.5
M12/P9
19.0
13
12.0
18
50
MSV-M16x1.5/11_83602458
MSV-M16x1.5/11
83602458
Black
M16x1.5
M16/P11
23.0
13
12.0
21
50
MSV-M20x1.5/11_83602459
MSV-M20x1.5/11
83602459
Black
M20x1.5
M16/P11
23.0
14
13.5
21
50
MSV-M20x1.5/16_83602460
MSV-M20x1.5/16
83602460
Black
M20x1.5
M20/P16(S)
27.0
14
15.0
27
50
MSV-M25x1.5/16_83602461
MSV-M25x1.5/16
83602461
Black
M25x1.5
M20/P16(S)
26.0
14
19.0
27
50
MSV-M25x1.5/21_83602462
MSV-M25x1.5/21
83602462
Black
M25x1.5
M25/P21(S)
32.0
14
21.0
36
50
MSV-M32x1.5/21_83602463
MSV-M32x1.5/21
83602463
Black
M32x1.5
M25/P21(S)
32.0
14
26.0
36
50
MSV-M32x1.5/29_83602464
MSV-M32x1.5/29
83602464
Black
M32x1.5
M32/P29(S)
35.0
16
27.0
40
25
MSV-M40x1.5/29_83602465
MSV-M40x1.5/29
83602465
Black
M40x1.5
M32/P29(S)
34.0
14
32.0
40
25
MSV-M40x1.5/36_83602466
MSV-M40x1.5/36
83602466
Black
M40x1.5
M40/P36(S)
38.0
16
34.0
49
10
MSV-M50x1.5/36_83602467
MSV-M50x1.5/36
83602467
Black
M50x1.5
M40/P36(S)
37.5
16
40.0
49
10
MSV-M50x1.5/48_83602468
MSV-M50x1.5/48
83602468
Black
M50x1.5
M50/P48(S)
39.0
16
44.0
60
10
MSV-M63x1.5/48_83602469
MSV-M63x1.5/48
83602469
Black
M63x1.5
M50/P48(S)
38.5
16
52.0
60
10
MSV-M12x1.5/7_83602410
MSV-M12x1.5/7
83602410
Gray
M12x1.5
M10/P7
19.0
13
8.0
16
50
MSV-M12x1.5/9_83602412
MSV-M12x1.5/9
83602412
Gray
M12x1.5
M12/P9
19.0
13
8.0
18
50
MSV-M12x1.5/11_83602416
MSV-M12x1.5/11
83602416
Gray
M12x1.5
M16/P11
23.0
13
8.0
21
50
MSV-M16x1.5/9_83602414
MSV-M16x1.5/9
83602414
Gray
M16x1.5
M12/P9
19.0
13
12.0
18
50
MSV-M16x1.5/11_83602418
MSV-M16x1.5/11
83602418
Gray
M16x1.5
M16/P11
23.0
13
12.0
21
50
MSV-M20x1.5/11_83602419
MSV-M20x1.5/11
83602419
Gray
M20x1.5
M16/P11
23.0
14
13.5
21
50
MSV-M20x1.5/16_83602420
MSV-M20x1.5/16
83602420
Gray
M20x1.5
M20/P16(S)
27.0
14
15.0
27
50
MSV-M25x1.5/16_83602421
MSV-M25x1.5/16
83602421
Gray
M25x1.5
M20/P16(S)
26.0
14
19.0
27
50
MSV-M25x1.5/21_83602422
MSV-M25x1.5/21
83602422
Gray
M25x1.5
M25/P21(S)
32.0
14
21.0
36
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表